SNAS689A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register has CLKin_SEL1 controls and register readback SDIO pin type.
BIT | NAME | POR DEFAULT | DESCRIPTION | ||
---|---|---|---|---|---|
7 | NA | 0 | Reserved | ||
6 | SDIO_RDBK_TYPE | 1 | Sets the SDIO pin to open drain when during SPI readback in 3 wire mode.
0: Output, push-pull 1: Output, open drain. |
||
5:3 | CLKin_SEL1_MUX | 0 | This set the output value of the CLKin_SEL1 pin. This register only applies if CLKin_SEL1_TYPE is set to an output mode. | ||
Field Value | Output Format | ||||
0 (0x00) | Logic Low | ||||
1 (0x01) | CLKin1 LOS | ||||
2 (0x02) | CLKin1 Selected | ||||
3 (0x03) | DAC Locked | ||||
4 (0x04) | DAC Low | ||||
5 (0x05) | DAC High | ||||
6 (0x06) | SPI Readback | ||||
7 (0x07) | Reserved | ||||
2:0 | CLKin_SEL1_TYPE | 2 | This sets the IO type of the CLKin_SEL1 pin. | ||
Field Value | Configuration | Function | |||
0 (0x00) | Input | Input mode, see Input Clock Switching - Pin Select Mode for description of input mode. | |||
1 (0x01) | Input /w pull-up resistor | ||||
2 (0x02) | Input /w pull-down resistor | ||||
3 (0x03) | Output (push-pull) | Output modes; see the CLKin_SEL1_MUX register for description of outputs. | |||
4 (0x04) | Output inverted (push-pull) | ||||
5 (0x05) | Reserved | ||||
6 (0x06) | Output (open drain) |