SNAS689A October 2017 – July 2019 LMK04228
PRODUCTION DATA.
This register sets the source for the SYSREF outputs. Refer to Figure 6 and SYNC/SYSREF.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:3 | NA | 0 | Reserved | |
2 | SYSREF_
CLKin0_MUX |
0 | Selects the SYSREF output from SYSREF_MUX or CLKin0 direct | |
Field Value | SYSREF Source | |||
0 | SYSREF Mux | |||
1 | CLKin0 Direct (from CLKin0_OUT_MUX) | |||
1:0 | SYSREF_MUX | 0 | Selects the SYSREF source. | |
Field Value | SYSREF Source | |||
0 (0x00) | Normal SYNC | |||
1 (0x01) | Re-clocked | |||
2 (0x02) | SYSREF Pulser | |||
3 (0x03) | SYSREF Continuous |