SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
There are a total of 14 PLL2 clock outputs driven from the internal or external VCO.
All clock outputs have programmable output types. They can be programmed to CML, LVPECL, LVDS, HSDS, or LCPECL. All odd clock outputs plus CLKOUT8 and CLKOUT10 may be programmed to LVCMOS.
In addition to these 14 clocks, there is also an additional OSCout output for a total of 15 differential output clocks. OSCout may be a buffered version of OSCIN, DCLKOUT6, DCLKOUT8, or SYSREF. Its output format is programmable to LVDS, LVPECL, or LVCMOS.
The following sections discuss specific features of the clock distribution channels that allow the user to control various aspects of the output clocks.