SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
SYNC_DISX will prevent a clock output from being synchronized or interrupted by a SYNC event or when outputting SYSREF.
BIT | NAME | POR DEFAULT | DESCRIPTION |
---|---|---|---|
7 | SYNC_DISSYSREF | 0 | Prevent the SYSREF clocks from becoming synchronized during a SYNC event. If SYNC_DISSYSREF is enabled, the device will continue to operate normally during a SYNC event. |
6 | SYNC_DIS12 | 0 | Prevent the device clock output from becoming synchronized during a SYNC event or SYSREF clock. If SYNC_DIS bit for a particular output is enabled, then the device will continue to operate normally during a SYNC event or SYSREF clock. |
5 | SYNC_DIS10 | 0 | |
4 | SYNC_DIS8 | 0 | |
3 | SYNC_DIS6 | 0 | |
2 | SYNC_DIS4 | 0 | |
1 | SYNC_DIS2 | 0 | |
0 | SYNC_DIS0 | 0 |