SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
This register sets other PLL2 functions.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:5 | PLL2_P | 2 | The PLL2 N Prescaler divides the output of the VCO as selected by Mode_MUX1 and is connected to the PLL2 N divider. | |
Field Value | Value | |||
0 (0x00) | 8 | |||
1 (0x01) | 2 | |||
2 (0x02) | 2 | |||
3 (0x03) | 3 | |||
4 (0x04) | 4 | |||
5 (0x05) | 5 | |||
6 (0x06) | 6 | |||
7 (0x07) | 7 | |||
4:2 | OSCin_FREQ | 3 | The frequency of the PLL2 reference input to the PLL2 Phase Detector (OSCIN_P/OSCIN_N pins) must be programmed to support proper operation of the frequency calibration routine which locks the internal VCO to the target frequency. | |
Field Value | OSCIN Frequency | |||
0 (0x00) | 0 to 63 MHz | |||
1 (0x01) | >63 MHz to 127 MHz | |||
2 (0x02) | >127 MHz to 255 MHz | |||
3 (0x03) | Reserved | |||
4 (0x04) | >255 MHz to 500 MHz | |||
5 (0x05) to 7(0x07) | Reserved | |||
1 | NA | 0 | Reserved | |
0 | PLL2_REF_2X_EN | 1 | Enabling the PLL2 reference frequency doubler allows for higher phase detector frequencies on PLL2 than would normally be allowed with the given VCXO frequency. Higher phase detector frequencies reduces the PLL2 N values which makes the design of wider loop bandwidth filters possible. 0: Doubler Disabled 1: Doubler Enabled |