SNAS840 may 2023 LMK04368-EP
PRODUCTION DATA
Figure 9-17 shows the required resistor configuration for the CML format for the clock outputs. CML outputs with 50-Ω pullups to VCC can be used for low frequency outputs, such as VCO divided frequencies and SYSREF outputs. For higher amplitude on high frequency CML outputs (greater than 1 GHz to 2 GHz), use 68 nH on each output pin to a common 20-Ω resistor to VCC.