SNAS841 October 2023 LMK04714-Q1
PRODUCTION DATA
PIN | I/O | TYPE | DESCRIPTION | |
---|---|---|---|---|
NO. | NAME | |||
1 | VCC5_DIG | – | PWR | Power supply for the digital circuitry. |
2 | CLKIN1_P/FIN1_P/FBCLKIN_P | I | ANLG | CLKIN1_P: Reference Clock input port 1 for PLL1. FIN1_P: External VCO input or clock distribution input. FBCLKIN_P: Feedback input for external clock feedback input (0–delay mode). |
3 | CLKIN1_N | I | ANLG | Reference Clock input port 1 for PLL1. |
FIN1_N | External VCO input or clock distribution input. | |||
FBCLK_N | Feedback input for external clock feedback input (0–delay mode). | |||
4 | VCC6_PLL1 | – | PWR | Power supply for PLL1, charge pump 1, holdover DAC |
5 | CLKIN0_P | I | ANLG | Reference Clock input port 0 for PLL1. |
6 | CLKIN0_N | |||
7 | VCC7_OSCOUT | – | PWR | Power supply for OSCOUT pins. |
8 | OSCOUT_P | I/O | Programmable | Buffered output of OSCIN pins |
CLKIN2_P | Reference Clock input port 2 for PLL1. | |||
9 | OSCOUT_N | I/O | Programmable | Buffered output of OSCIN pins |
CLKIN2_N | Reference Clock input port 2 for PLL1. | |||
10 | VCC8_OSCIN | – | PWR | Power supply for OSCIN |
11 | OSCIN_P | I | ANLG | Feedback to PLL1 and reference input to PLL2. AC-coupled. |
12 | OSCIN_N | |||
13 | VCC9_CP2 | – | PWR | Power supply for PLL2 charge pump. |
14 | CPOUT2 | O | ANLG | Charge pump 2 output. |
15 | VCC10_PLL2 | – | PWR | Power supply for PLL2. |
16 | STATUS_LD2 | I/O | Programmable | Programmable status pin. |
17 | CLKOUT9_P | O | Programmable | Clock output 9. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
18 | CLKOUT9_N | |||
19 | CLKOUT8_P | O | Programmable | Clock output 8. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
20 | CLKOUT8_N | |||
21 | VCC11_CG3 | – | PWR | Power supply for clock outputs 8, 9, 10, and 11. |
22 | CLKOUT10_P | O | Programmable | Clock output 10. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
23 | CLKOUT10_N | |||
24 | CLKOUT11_P | O | Programmable | Clock output 11. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
25 | CLKOUT11_N | |||
26 | CLKin_SEL0 | I/O | Programmable | Programmable status pin. |
27 | CLKIN_SEL1 | I/O | Programmable | Programmable status pin. |
28 | CLKOUT13_P | O | Programmable | Clock output 13. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
29 | CLKOUT13_N | |||
30 | CLKOUT12_P | O | Programmable | Clock output 12. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
31 | CLKOUT12_N | |||
32 | VCC12_CG0 | – | PWR | Power supply for clock outputs 0, 1, 12, and 13. |
33 | CLKOUT0_P | O | Programmable | Clock output 0. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
34 | CLKOUT0_N | |||
35 | CLKOUT1_P | O | Programmable | Clock output 1. For JESD204B/C systems suggest SYSREF Clock. Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
36 | CLKOUT1_N | |||
37 | RESET/GPO | I | CMOS | Device reset input or GPO |
38 | SYNC/SYSREF_REQ | I | CMOS | Synchronization input or SYSREF_REQ for requesting continuous SYSREF. |
39 | GND | – | GND | This pin should be grounded. |
40 | FIN0_P | I | ANLG | High-speed input for external VCO or clock distribution. Supports /2 for frequency greater than 3250 MHz. |
41 | FIN0_N | |||
42 | VCC1_VCO | – | PWR | Power supply for VCO and clock distribution. |
43 | LDOBYP1 | – | ANLG | LDO Bypass, bypassed to ground with 10-µF capacitor. |
44 | LDOBYP2 | – | ANLG | LDO Bypass, bypassed to ground with a 0.1-µF capacitor. |
45 | CLKOUT3_P | O | Programmable | Clock output 3. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
46 | CLKOUT3_N | |||
47 | CLKOUT2_P | O | Programmable | Clock output 2. For JESD204B/C systems suggest Device Clock. Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
48 | CLKOUT2_N | |||
49 | VCC2_CG1 | – | PWR | Power supply for clock outputs 2 and 3. |
50 | CS# | I | CMOS | Chip Select |
51 | SCK | I | CMOS | SPI Clock |
52 | SDIO | I/O | CMOS | SPI Data |
53 | VCC3_SYSREF | – | PWR | Power supply for SYSREF divider and SYNC. |
54 | CLKOUT5_P | O | Programmable | Clock output 5. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
55 | CLKOUT5_N | |||
56 | CLKOUT4_P | O | Programmable | Clock output 4. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
57 | CLKOUT4_N | |||
58 | VCC4_CG2 | – | PWR | Power supply for clock outputs 4, 5, 6 and 7. |
59 | CLKOUT6_P | O | Programmable | Clock output 6. For JESD204B/C systems suggest Device Clock.(1) Programmable formats: CML, LVPECL, LCPECL, or LVDS. |
60 | CLKOUT6_N | |||
61 | CLKOUT7_P | O | Programmable | Clock output 7. For JESD204B/C systems suggest SYSREF Clock.(1) Programmable formats: CML, LVPECL, LCPECL, LVDS, or 2xLVCMOS. |
62 | CLKOUT7_N | |||
63 | STATUS_LD1 | I/O | Programmable | Programmable status pin. |
64 | CPOUT1 | O | ANLG | Charge pump 1 output. |
DAP | DAP | – | GND | DIE ATTACH PAD, connect to GND. |