SNAS838A October 2022 – November 2022 LMK04832-SEP
PRODUCTION DATA
This register contains the holdover functions.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:6 | LOS_TIMEOUT | 0 | This controls the amount of time in which no activity on a CLKin forces a clock switch event. | |
Field Value | Timeout | |||
0 (0x00) | 5 MHz typical | |||
1 (0x01) | 25 MHz typical | |||
2 (0x02) | 100 MHz typical | |||
3 (0x03) | 200 MHz typical | |||
5 | LOS_EN | 0 | Enables the LOS (Loss-of-Signal) timeout control. Valid for MOS clock inputs. 0: Disabled 1: Enabled | |
4 | TRACK_EN | 0 | Enable the DAC to track the PLL1 tuning voltage, optionally for use in holdover mode. After device reset, tracking starts at DAC code = 512. Tracking can be used to monitor PLL1 voltage in any mode. 0: Disabled 1: Enabled, will only track when PLL1 is locked. | |
3 | HOLDOVER _FORCE | 0 | This bit forces holdover mode. When holdover mode is forced, if
MAN_DAC_EN = 1, then the DAC will set the programmed MAN_DAC value. Otherwise, the
tracked DAC value will set the DAC voltage. 0: Disabled 1: Enabled. | |
2 | MAN_DAC_EN | 1 | This bit enables the manual DAC mode. 0: Automatic 1: Manual | |
1:0 | MAN_DAC[9:8] | 2 | See Section 8.6.2.6.2 for more information on the MAN_DAC settings. |