SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
This register contains the RESET function and the ability to turn off 3-wire SPI mode. To use a 4-wire SPI mode, selecting SPI Read back in one of the output MUX settings. For example CLKin0_SEL_MUX or RESET_MUX. It is possible to have 3-wire and 4-wire readback at the same time.
BIT | NAME | POR DEFAULT | DESCRIPTION |
---|---|---|---|
7 | RESET | 0 | 0: Normal operation 1: Reset (automatically cleared) |
6:5 | NA | 0 | Reserved |
4 | SPI_3WIRE_DIS | 0 | Disable 3-wire SPI mode. 0: 3 Wire Mode enabled 1: 3 Wire Mode disabled |
3:0 | NA | NA | Reserved |