SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
The LMK04832-SP is very similar to the LMK04832 commercial device, but it does have a few differences.
Attribute | LMK04832 | LMK04832-SP |
---|---|---|
Radiation Hardened | No | Yes |
Temperature | –40 ºC to +85 ºC | –55 ºC to +125 ºC |
Package Size | 9 × 9 mm2 | 11 × 11 mm2 (Disregarding Leads) 30 × 30 mm2 (Including Leads) |
Package Composition | Plastic | Ceramic |
Pins 8/9 | NC | Fin0/Fin0* Input |
Pin 7 | NC | GND |
Programming Speed | 5 MHz | 2.5 MHz |