SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
This register controls the digital delay for the device clock outputs.
MSB | LSB |
---|---|
0x0102[2:3] = DCLK0_1_DDLY[9:8] | 0x101[7:0] = DCLK0_1_DDLY[7:0] |
0x010A[2:3] = DCLK2_3_DDLY[9:8] | 0x109[7:0] = DCLK2_3_DDLY[7:0] |
0x0112[2:3] = DCLK4_5_DDLY[9:8] | 0x111[7:0] = DCLK4_5_DDLY[7:0] |
0x011A[2:3] = DCLK6_7_DDLY[9:8] | 0x119[7:0] = DCLK6_7_DDLY[7:0] |
0x0122[2:3] = DCLK8_9_DDLY[9:8] | 0x121[7:0] = DCLK8_9_DDLY[7:0] |
0x012A[2:3] = DCLK10_11_DDLY[9:8] | 0x129[7:0] = DCLK10_11_DDLY[7:0] |
0x0132[2:3] = DCLK12_13_DDLY[9:8] | 0x131[7:0] = DCLK12_13_DDLY[7:0] |
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x102, 0x10A, 0x112, 0x11A, 0x122, 0x12A, 0x132 | 2:3 | DCLKX_Y_DDLY[9:8] | 10 (0x0A) | Static digital delay which takes effect after a SYNC. | |
0x101, 0x109, 0x111, 0x119, 0x121, 0x129, 0x131 | 7:0 | DCLKX_Y_DDLY[7:0] | |||
Field Value | Delay Values | ||||
0 (0x00) | Reserved | ||||
1 (0x01) | Reserved | ||||
... | ... | ||||
7 (0x07) | Reserved | ||||
8 (0x08) | 8 | ||||
9 (0x09) | 9 | ||||
... | ... | ||||
1022 (0x3FE) | 1022 | ||||
1023 (0x3FF) | 1023 |
Depending on the DCLK divide value, there may be an adjustment in phase delay required. Table 8-19 illustrate the impact of different divide values on the final digital delay.
DIVIDE VALUE | DIGITAL DELAY ADJUSTMENT |
---|---|
2, 3 | –2(1) |
4, 7 to 1023 | 0 |
5 | +2 |
6 | +1 |
For example, Table 8-20 illustrates a system with clock outputs having divide values /2,/4,/5 and /6 to share a common edge.
DIVIDE VALUE | PROGRAMMED DDLY | ACTUAL DDLY |
---|---|---|
2 | 13 | 11 |
4 | 11 | 11 |
5 | 8 | 11 |
6 | 10 | 11 |