SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
Figure 8-15 illustrates the use case of distribution mode. As in all the other use cases, OSCin to OSCout can be used as a buffer to OSCin or from clock distribution path through CLKout6, CLKout8, or the SYSREF divider.
At high frequency, the input impedance to Fin0/Fin1 is low and a resistive pad is recommended for matching.