SNAS698C May 2020 – November 2022 LMK04832-SP
PRODUCTION DATA
SYMBOL | PARAMETER | MIN | MAX | UNIT |
---|---|---|---|---|
VDD, VDD_A | Power supply voltage | –0.3 | 3.6 | V |
VIN | Input voltage(2) | –0.3 | VDD + 0.3 | V |
IIN | Differential input current (CLKinX/X*, OSCin/OSCin*,Fin) |
5 | mA | |
TJ | Junction Temperature | 150 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |
Maximum current into CLKin0 and SYNC pin while unpowered(3) | 7 | mA | ||
Maximum cumulative exposure of unpowered receiver to external inputs | 10 | hours |