SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
This register contains the value of the DAC when in tracked mode.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:0 | DAC_CLK_CNTR | 127 | This with DAC_CLK_MULT set the rate at which the DAC is updated. The update rate is = DAC_CLK_MULT * DAC_CLK_CNTR / PLL1 PDF | |
Field Value | DAC Value | |||
0 (0x00) | 0 | |||
1 (0x01) | 1 | |||
2 (0x02) | 2 | |||
3 (0x03) | 3 | |||
... | ... | |||
253 (0xFD) | 253 | |||
254 (0xFE) | 254 | |||
255 (0xFF) | 255 |