SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
MSB | LSB |
---|---|
0x159[5:0] / PLL1_N[13:8] | 0x15A[7:0] / PLL1_N[7:0] |
These registers contain the N divider value for PLL1.
REGISTER | BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|---|
0x159 | 7:6 | NA | 0 | Reserved | |
0x159 | 5:0 | PLL1_N[13:8] | 0 | The value of PLL1 N counter. | |
Field Value | Divide Value | ||||
0 (0x00) | Not Valid | ||||
1 (0x01) | 1 | ||||
0x15A | 7:0 | PLL1_N[7:0] | 120 | 2 (0x02) | 2 |
... | ... | ||||
4,095 (0xFFF) | 4,095 |