SNAS688C Februray 2017 – May 2018 LMK04832
PRODUCTION DATA.
These registers set the analog delay parameters for the SYSREF outputs.
BIT | NAME | POR DEFAULT | DESCRIPTION | |
---|---|---|---|---|
7:6 | NA | 0 | Reserved | |
5 | SCLKX_Y
_ADLY_EN |
0 | Enables analog delay for the SYSREF output.
0: Disabled 1: Enabled |
|
4:0 | SCLKX_Y
_ADLY |
0 | SYSREF analog delay in approximately 21 ps steps. Selecting analog delay adds an additional 125 ps in propagation delay. Range is 125 ps to 608 ps. | |
Field Value | Delay Value | |||
0 (0x0) | 125 ps | |||
1 (0x1) | 146 ps (+21 ps from 0x00) | |||
2 (0x2) | 167 ps (+42 ps from 0x00) | |||
3 (0x3) | 188 ps (+63 ps from 0x00) | |||
... | ... | |||
14 (0xE) | 587 ps (+462 ps from 0x00) | |||
15 (0xF) | 608 ps (+483 ps from 0x00) |