SNAS859 March 2024 LMK05318B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The HCSL output is an open-drain differential driver that can be DC-coupled to an HCSL receiver. The HCSL output has programmable internal 50Ω termination to ground which can be enabled if the receiver side does not provide termination. If the internal termination is disabled, external 50Ω to ground (on P and N) is required at either the driver side (source terminated) or the receiver side (load terminated).