SNAS859 March 2024 LMK05318B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device can maintain a safe junction temperature below the recommended maximum value of 125°C even when operated on a PCB with a maximum board temperature (TPCB) of 105°C. This can shown by the following example calculation, which assumes the total device power (PTOTAL) computed with all blocks enabled using the typical current consumption from the Electrical Characteristics (VDD = 3.3V, VDDO = 1.8V) and the thermal data in Thermal Information: 10-Layer Custom PCB with no airflow.
where