SNAS859 March 2024 LMK05318B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The programmable differential output driver uses a switched-current mode type shown in Figure 7-25. A tail current of 4, 6, or 8mA (nominal) can be programmed to achieve VOD swing compatible with AC-coupled LVDS, CML, or LVPECL receivers, respectively, across a 100Ω differential termination. The differential output driver is ground-referenced (similar to an HCSL driver), meaning the differential output has a low common-mode voltage (VOS).
The differential driver has internal biasing, so external pullup or pulldown resistors must not be applied. Interface the differential output through external AC-coupling to a differential receiver with proper input termination and biasing.