SNAS859 March 2024 LMK05318B-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
POWER | |||||
GND | PAD | G | Ground / Thermal Pad. Connect the exposed pad to the to PCB ground for proper electrical and thermal performance. A 5×5 via pattern is recommended to connect the IC ground pad to the PCB ground layers. | ||
VDD_IN | 5 | P | Core Supply (3.3V) for Primary and Secondary Reference Inputs. Place a nearby 0.1µF bypass capacitor on each pin. | ||
VDD_XO | 33 | P | Core Supply (3.3V) for XO Input. Place a nearby 0.1µF bypass capacitor on each pin. | ||
VDD_PLL1 | 27 | P | Core Supply (3.3V) for PLL1, PLL2, and Digital Blocks. Place a nearby 0.1µF bypass capacitor on each pin. | ||
VDD_PLL2 | 36 | P | |||
VDD_DIG | 4 | P | |||
VDDO_01 | 18 | P | Output Supply (1.8, 2.5, or 3.3V) for Clock Outputs 0 to
7.
Place a nearby 0.1µF bypass capacitor on each pin. Can be left floating or No Connect if the corresponding output is unused. Output supply voltage level can be mixed or the same across VDDO_x pins. Refer to Mixing Supplies. | ||
VDDO_23 | 19 | P | |||
VDDO_4 | 37 | P | |||
VDDO_5 | 40 | P | |||
VDDO_6 | 43 | P | |||
VDDO_7 | 46 | P | |||
CORE BLOCKS | |||||
LF1 | 29 | A | External Loop Filter Capacitor for APLL1 and APLL2. Place a nearby capacitor on each pin. For LF1, a 0.47µF capacitor is suggested for typical APLL1 loop bandwidths around 1.0kHz. For LF2, a 0.1µF capacitor is suggested for typical APLL2 loop bandwidth around 500kHz. | ||
LF2 | 34 | A | |||
CAP_PLL1 | 28 | A | External Bypass Capacitors for APLL1, APLL2, and Digital Blocks. Place a nearby 10µF bypass capacitor on each pin. | ||
CAP_PLL2 | 35 | A | |||
CAP_DIG | 3 | A | |||
INPUT BLOCKS | |||||
PRIREF_P | 6 | I | DPLL Primary and Secondary Reference Clock Inputs. Each input pair can accept a differential or single-ended clock as a reference to the DPLL. Each pair has a programmable input type with internal termination to support AC- or DC-coupled clocks. A single-ended LVCMOS clock can be applied to the P input with the N input pulled down to ground. An unused input pair can be left floating. For low-frequency input (< 2kHz), disable the internal AC-coupling capacitor to improve noise immunity. Differential Input and LVCMOS input can be DC-coupled to the receiver. Programmable input types are detailed in Reference Inputs (PRIREF_P/N and SECREF_P/N). | ||
PRIREF_N | 7 | I | |||
SECREF_P | 10 | I | |||
SECREF_N | 11 | I | |||
XO_P | 31 | I | XO/TCXO/OCXO Input. This input pair can accept a differential or single-ended clock signal from a low-jitter local oscillator as a reference to the APLLs. This input has a programmable input type with internal termination to support AC- or DC-coupled clocks. A single-ended LVCMOS clock (up to 2.5V) can be applied to the P input with the N input pulled down to ground. A low-frequency TCXO or OCXO can be used to set the clock output frequency accuracy and stability during free-run and holdover modes. In DPLL mode, the XO frequency must have a non-integer relationship to the VCO1 frequency so APLL1 can operate in fractional mode (required for proper DPLL operation). In APLL-only (free-run) mode, the XO frequency can have either an integer or non-integer relationship to the VCO1 frequency. Programmable input types and frequency options are detailed in Oscillator Input (XO_P/N). | ||
XO_N | 32 | I | |||
OUTPUT BLOCKS | |||||
OUT0_P | 14 | O | Clock Outputs 0 to 3 Bank. Each programmable output driver pair can support AC-LVDS, AC-CML, AC-LVPECL, and HCSL. Unused differential outputs must be terminated if active or disabled through registers if left floating. The OUT[0:3] bank is preferred for PLL1 clocks to minimize output crosstalk. | ||
OUT0_N | 15 | O | |||
OUT1_P | 17 | O | |||
OUT1_N | 16 | O | |||
OUT2_P | 20 | O | |||
OUT2_N | 21 | O | |||
OUT3_P | 23 | O | |||
OUT3_N | 22 | O | |||
OUT4_P | 39 | O | Clock Outputs 4 to 7 Bank. Each programmable output driver pair can support AC-LVDS, AC-CML, AC-LVPECL, HCSL, or 1.8V LVCMOS clocks (one or two per pair). Unused differential outputs must be terminated if active or disabled through registers if left floating. The OUT[4:7] bank is preferred for PLL2 clocks to minimize output crosstalk. When PLL2 is not used, the OUT[4:7] bank can be used for PLL1 clocks without risk of cross-coupling from PLL2. | ||
OUT4_N | 38 | O | |||
OUT5_P | 42 | O | |||
OUT5_N | 41 | O | |||
OUT6_P | 45 | O | |||
OUT6_N | 44 | O | |||
OUT7_P | 48 | O | |||
OUT7_N | 47 | O | |||
LOGIC CONTROL / STATUS (2)(3) | |||||
HW_SW_CTRL | 9 | I | Device Start-Up Mode Select (3-level, 1.8V compatible). This input selects the device start-up mode that determines the memory page used to initialize the registers, serial interface, and logic pin functions. The input level is sampled only at device power-on reset (POR). See Table 4-2 for start-up mode descriptions and logic pin functions. | ||
PDN | 13 | I | Device
Power-Down (active low). When PDN is pulled low, the device is in hard-reset and all blocks including the serial interface are powered down. When PDN is pulled high, the device is started according to device mode selected by HW_SW_CTRL and begins normal operation with all internal circuits reset to the initial state. | ||
SDA/SDI | 25 | I/O | I2C Serial Data I/O (SDA) or SPI Serial Data Input (SDI). See Table 4-2. When HW_SW_CTRL is 0 or 1, the serial interface is I2C. SDA and SCL pins (open-drain) require external I2C pullup resistors. The default 7-bit I2C address is 11001xxb, where the MSB bits (11001b) are initialized from on-chip EEPROM and the LSB bits (xxb) are determined by the logic input pins. When HW_SW_CTRL is 0, the LSBs are determined by the GPIO1 input state (3-level) during POR. When HW_SW_CTRL is 1, the LSBs are fixed to 00b. When HW_SW_CTRL is Float, the serial interface is SPI (4-wire, Mode 0) using the SDI, SCK, SCS, and SDO pins. | ||
SCL/SCK | 26 | I | I2C Serial Clock Input (SCL) or SPI Serial Clock Input (SCK). See Table 4-2. | ||
GPIO0/SYNCN | 12 | I | Multifunction Inputs or Outputs. See Table 4-2. | ||
GPIO1/SCS | 24 | I | |||
GPIO2/SDO/ FINC | 30 | I/O | |||
STATUS0 | 1 | I/O | Status Outputs 0 and 1. Each output has programmable status signal selection, driver type (3.3V LVCMOS or open-drain), and status polarity. Open-drain requires an external pullup resistor. Leave pin floating if unused. In I2C mode, the STATUS1/FDEC pin can function as a DCO mode control input pin. See Table 4-2. | ||
STATUS1/ FDEC | 2 | I/O | |||
REFSEL | 8 | I | Manual DPLL Reference Clock Input Selection. (3-level, 1.8V compatible). REFSEL = 0 (PRIREF), 1 (SECREF), or Float or VIM (Auto Select). This control pin must be enabled by register default or programming. Leave pin floating if unused. |