Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMK1C110x 1.8-V, 2.5-V, and 3.3-V LVCMOS Clock Buffer Family
1 Features
- High-performance 1:6 and 1:8 LVCMOS clock buffer
- Very low output skew < 55 ps
- Extremely low additive jitter < 25-fs nominal
- 12-fs typical at VDD = 3.3 V
- 15-fs typical at VDD = 2.5 V
- 28-fs typical at VDD = 1.8 V
- Very low propagation delay < 3 ns
- Synchronous output enable
- Supply voltage: 3.3 V, 2.5 V, or 1.8 V
- 3.3-V tolerant input at all supply voltages
- Fail-safe inputs
- Industry high ESD rating of 9000 V HBM
- fmax = 250 MHz for 3.3 V
fmax = 200-MHz for 2.5 V and 1.8 V - Operating temperature range: –40°C to 125°C
- Available in 14-pin and 16-pin TSSOP package