SNAS830A september 2021 – june 2023 LMK1D1204P
PRODUCTION DATA
The LMK1D1204P inputs can be interfaced with LVDS, LVPECL, HCSL, or LVCMOS drivers.
LVDS drivers can be connected to LMK1D1204P inputs with DC and AC coupling as shown Figure 9-3 and Figure 9-4, respectively.
Figure 9-5 shows how to connect LVPECL inputs to the LMK1D1204P. The series resistors are required to reduce the LVPECL signal swing if the signal swing is >1.6 VPP.
Figure 9-6 shows how to couple a LVCMOS clock input to the LMK1D1204P directly.
For unused input, TI recommends grounding both input pins (INP, INN) using 1-kΩ resistors.