SNAS828A february 2022 – june 2023 LMK1D1208I
PRODUCTION DATA
The I2C control is used to configure the different features in the LMK1D1208I. These features include individual input and output channel enable or disable, input mux select in each bank, bank muting (setting bank outputs to logic low), and individual output amplitude control. The I2C logic is also capable of fast mode where the frequency is 400 kHz.