Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
LMK1D210x Low Additive Jitter LVDS Buffer
1 Features
- High-performance LVDS clock buffer family: up to 2 GHz
- Dual 1:6 differential buffer
- Dual 1:8 differential buffer
- Supply voltage: 1.71 V to 3.465 V
- Low additive jitter: < 60 fs RMS maximum in 12-kHz to
20-MHz at 156.25 MHz- Very low phase noise floor: -164 dBc/Hz (typical)
- Very low propagation delay: < 575 ps
maximum
- Output skew: 20 ps maximum
- High-swing LVDS (boosted mode): 500-mV VOD typical when AMP_SEL = 1
- Bank enable/disable using the EN pin
- Fail-safe input operation
- Universal inputs accept LVDS, LVPECL, LVCMOS, HCSL and CML signal levels
- LVDS reference voltage, VAC_REF, available for capacitive-coupled inputs
- Industrial temperature range: –40°C to 105°C
- Packaged in
LMK1D2106: 6-mm × 6-mm, 40-pin VQFN (RHA)
LMK1D2108: 7-mm × 7-mm, 48-pin VQFN (RGZ)