SNAS888A September 2024 – November 2024 LMK1D2102L , LMK1D2106L
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
TI recommends unused outputs to be terminated differentially with a 100Ω resistor for optimum performance, although unterminated outputs are also okay but results in slight degradation in performance (Output AC common-mode VOS) in the outputs being used.
The LMK1D210xL can be connected to LVDS receiver inputs with DC and AC coupling as shown in Figure 8-3 and Figure 8-4, respectively.