SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Do not tie VDD and VDDO pins to ground. Use a separate ferrite bead to isolate the VDD and the VDDO supplies. If OUTA/OUTB and OUTC/OUTD are different frequencies, a separate ferrite bead must be used for each VDDO supply. For each supply voltage pin, a 0.1µF or 1µF capacitor must be placed very close to the pin.