SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In this mode, the configuration pins allow for selection of one of four one-time programmable (OTP) pages, as well as output format selection. I2C is not enabled in this mode, as the I2C pins are repurposed for OTP page selection. Table 7-1 shows the OTP page selected based on the state of the OTP_SEL0 and OTP_SEL1 pins. In OTP mode, the I2C_ADDR pin is ignored.
OTP_SEL1 Pin | OTP_SEL0 Pin | OTP Page |
---|---|---|
Low | Low | 0 |
Low | High | 1 |
High | Low | 2 |
High | High | 3 |
The EFUSE of the devices is permanently programmed and has OTP_BURNT(R0[0]) = 1. If a new configuration is desired, the configuration must be loaded through I2C on each start-up. Contact TI for creation of a custom OTP configuration.
The following fields can be unique between the four OTP pages. All other register settings are shared between the OTP pages:
When OTP_SEL1 or OTP_SEL0 pin state changes, the device automatically goes through a power cycle and reloads the new OTP page. The time elapsed from when pins 3 and 4 change to a stable state in the new OTP is no more than 1.5ms.