SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
LMK3C0105V33RERR | TQFN | RER0016A | 16 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q1 |
LMK3C0105V18RERR | TQFN | RER0016A | 16 | 3000 | 330.0 | 12.4 | 3.3 | 3.3 | 1.1 | 8.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
LMK3C0105V33RERR | TQFN | RER0016A | 16 | 3000 | 346 | 346 | 33 |
LMK3C0105V18RERR | TQFN | RER0016A | 16 | 3000 | 346 | 346 | 33 |