SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
VDD | Device supply voltage | –0.3 | 3.9 | V |
VDDO | Output supply voltage | –0.3 | 3.9 | V |
VIN | Logic input voltage (VDD = VDDO = –0.3V to 3.465V) | –0.3 | 3.465 | V |
VOUT | Voltage applied to OUTx_P and OUTx_N pins (when outputs are high or low) | –0.3 | VDDO_x + 0.3 | V |
Voltage applied to OUTx_P and OUTx_N pins (when outputs are LVCMOS tri-state) | –0.3 | 1.89 | V | |
TJ | Junction temperature | 105 | °C |