SNAS880 December 2024 LMK3C0105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | STANDARD MODE | FAST MODE | UNIT | |||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
VIL | Input low voltage | –0.3 | 0.3 × VDD | –0.3 | 0.3 × VDD | V | |
VIH | Input high voltage | 0.7 × VDD | VDD + 0.3 | 0.7 × VDD | VDD + 0.3 | V | |
Vhys | Hysteresis of Schmitt trigger input | 0.05 × VDD | V | ||||
VOL1 | Low level output voltage 1 | At 3mA sink current. VDD > 2V | 0 | 0.4 | 0 | 0.4 | V |
VOL2 | Low level output voltage 2 | At 2mA sink current. VDD ≤ 2V | 0 | 0.2 x VDD | V | ||
IOL | Low level output current | VOL = 0.4V | 3 | 3 | mA | ||
VOL = 0.6V | 6 | mA | |||||
tOF | Output fall time from VIHmin to VILmax | 250 | 20 × (VDD / 5.5 V) | 250 | ns | ||
tSP | Pulse width of spikes that must be suppressed by the input filter | 0 | 50 | ns | |||
Ii | Input current each I/O pin | 0.1 × VDD < VIN < 0.9 × VDDmax | –10 | 10 | –10 | 10 | µA |
Ci | Capacitance for each I/O pin | 10 | 10 | pF | |||
fSCL | SCL clock frequency | 0 | 100 | 0 | 400 | kHz | |
tHD-STA | Hold time (repeated) START condition | After this period, the first clock pulse is generated | 4 | 0.6 | µs | ||
tlow | Low period of the SCL clock | 4.7 | 1.3 | µs | |||
thigh | High period of the SCL clock | 4 | 0.6 | µs | |||
tSU-STA | Set-up time for a repeated START condition | 4.7 | 0.6 | µs | |||
tHD-DAT | Data hold time | I2C bus devices | 0 | 0 | µs | ||
tSU-DAT | Data set-up time | 0.25 | 0.1 | µs | |||
tR | Rise time of both SDA and SCL signals (1) | 300 | 20 | 300 | ns | ||
tF | Fall time of both SDA and SCL signals (1) | 300 | 20 × (VDD / 5.5 V) | 300 | ns | ||
tSU-STO | Set-up time for STOP condition | 4 | 0.6 | µs | |||
tBUF | Bus free time between a STOP and START condition | 4.7 | 1.3 | µs | |||
CB | Capacitive load for each bus line | 400 | 400 | pF | |||
tVD-DAT | Data valid time | 3.45 | 0.9 | µs | |||
tVD-ACK | Data valid acknowledge time | 3.45 | 0.9 | µs | |||
VNL | Noise margin at the low level | For each connected device, including hysteresis | 0.1 x VDD | 0.1 × VDD | V | ||
VNH | Noise margin at the high level | For each connected device, including hysteresis | 0.2 x VDD | 0.2 × VDD | V |