SNAS835A September 2022 – February 2025 LMK5B33414
PRODUCTION DATA
Jitter = 41fs RMS (12kHz to 20MHz) |
fBAW APLL = 2500MHz (BAW APLL post-divider = 8) |
Jitter = 65fs RMS (12kHz to 20MHz) |
fBAW APLL = 2500MHz (BAW APLL post-divider post-div = 5, Channel-div = 4) |
Jitter = 98fs RMS (12kHz to 20MHz) |
fAPLL2 = 5800.78125MHz |
Jitter = 103fs RMS (12kHz to 20MHz) |
fAPLL2 = 5950MHz |
Jitter = 101fs RMS (12kHz to 20MHz) |
fAPLL2 = 5598.72MHz |
Jitter = 108fs RMS (12kHz to 20MHz) |
fAPLL2 = 5898.24MHz |
Jitter = 345fs RMS (12kHz to 20MHz) |
fAPLL1 = 5200MHz |
Jitter = 47fs RMS (12kHz to 20MHz) |
fBAW APLL = 2500MHz (BAW APLL post-divider = 8, div2 enabled) |
Jitter = 85fs RMS (12kHz to 20MHz) |
fBAW APLL = 2500MHz (BAW APLL post-divider = 5, Channel-div = 5) |
Jitter = 102fs RMS (12kHz to 20MHz) |
fAPLL2 = 5898.24MHz |
Jitter = 101fs RMS (12kHz to 20MHz) |
fAPLL2 = 5800.78125MHz |
Jitter = 100fs RMS (12kHz to 20MHz) |
fAPLL2 = 5836.8MHz |
Jitter = 230fs RMS (12kHz to 20MHz) |
fAPLL1 = 5200MHz |