SNAS750B November   2020  – March 2021 LMK5C33216

PRODUCTION DATA  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Timing Diagrams
  8. Parameter Measurement Information
    1. 8.1 Differential Voltage Measurement Terminology
    2. 8.2 Output Clock Test Configurations
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
      1. 9.2.1 PLL Architecture Overview
      2. 9.2.2 DPLL
        1. 9.2.2.1 Independent DPLL Operation
        2. 9.2.2.2 Cascaded DPLL Operation
        3. 9.2.2.3 APLL Cascaded with DPLL
      3. 9.2.3 APLL-Only Mode
    3. 9.3 Feature Description
      1. 9.3.1  Oscillator Input (XO)
      2. 9.3.2  Reference Inputs
      3. 9.3.3  Clock Input Interfacing and Termination
      4. 9.3.4  Reference Input Mux Selection
        1. 9.3.4.1 Automatic Input Selection
        2. 9.3.4.2 Manual Input Selection
      5. 9.3.5  Hitless Switching
        1. 9.3.5.1 Hitless Switching with Phase Cancellation
        2. 9.3.5.2 Hitless Switching With Phase Slew Control
        3. 9.3.5.3 Hitless Switching With 1-PPS Inputs
      6. 9.3.6  Gapped Clock Support on Reference Inputs
      7. 9.3.7  Input Clock and PLL Monitoring, Status, and Interrupts
        1. 9.3.7.1 XO Input Monitoring
        2. 9.3.7.2 Reference Input Monitoring
          1. 9.3.7.2.1 Reference Validation Timer
          2. 9.3.7.2.2 Frequency Monitoring
          3. 9.3.7.2.3 Missing Pulse Monitor (Late Detect)
          4. 9.3.7.2.4 Runt Pulse Monitor (Early Detect)
          5. 9.3.7.2.5 Phase Valid Monitor for 1-PPS Inputs
        3. 9.3.7.3 PLL Lock Detectors
        4. 9.3.7.4 Tuning Word History
        5. 9.3.7.5 Status Outputs
        6. 9.3.7.6 Interrupt
      8. 9.3.8  PLL Relationships
        1. 9.3.8.1  PLL Frequency Relationships
          1. 9.3.8.1.1 APLL Phase Detector Frequency
          2. 9.3.8.1.2 APLL VCO Frequency
          3. 9.3.8.1.3 DPLL TDC Frequency
          4. 9.3.8.1.4 DPLL VCO Frequency
          5. 9.3.8.1.5 Clock Output Frequency
        2. 9.3.8.2  Analog PLLs (APLL1, APLL2, APLL3)
        3. 9.3.8.3  APLL Reference Paths
          1. 9.3.8.3.1 APLL XO Doubler
          2. 9.3.8.3.2 APLL XO Reference (R) Divider
        4. 9.3.8.4  APLL Phase Frequency Detector (PFD) and Charge Pump
        5. 9.3.8.5  APLL Feedback Divider Paths
          1. 9.3.8.5.1 APLL N Divider with SDM
        6. 9.3.8.6  APLL Loop Filters (LF1, LF2, LF3)
        7. 9.3.8.7  APLL Voltage Controlled Oscillators (VCO1, VCO2, VCO3)
          1. 9.3.8.7.1 VCO Calibration
        8. 9.3.8.8  APLL VCO Clock Distribution Paths
        9. 9.3.8.9  DPLL Reference (R) Divider Paths
        10. 9.3.8.10 DPLL Time-to-Digital Converter (TDC)
        11. 9.3.8.11 DPLL Loop Filter (DLF)
        12. 9.3.8.12 DPLL Feedback (FB) Divider Path
      9. 9.3.9  Output Clock Distribution
      10. 9.3.10 Output Channel Muxes
      11. 9.3.11 Output Dividers (OD)
      12. 9.3.12 SYSREF
      13. 9.3.13 Output Delay
      14. 9.3.14 Clock Outputs (OUTx_P/N)
        1. 9.3.14.1 Differential Output
        2. 9.3.14.2 LVCMOS Output
        3. 9.3.14.3 Output Auto-Mute During LOL
      15. 9.3.15 Glitchless Output Clock Start-Up
      16. 9.3.16 Clock Output Interfacing and Termination
      17. 9.3.17 Output Synchronization (SYNC)
      18. 9.3.18 Zero-Delay Mode (ZDM) Synchronization
      19. 9.3.19 Time of Day (ToD) Counter
        1. 9.3.19.1 Configuring ToD Functionality
        2. 9.3.19.2 SPI as a Trigger Source
        3. 9.3.19.3 GPIO Pin as a ToD Trigger Source
          1. 9.3.19.3.1 An Example: Making a time measurement using ToD and GPIO1 as trigger
        4. 9.3.19.4 ToD Timing
        5. 9.3.19.5 Other ToD Behavior
    4. 9.4 Device Functional Modes
      1. 9.4.1 Device Start-Up
        1. 9.4.1.1 ROM Selection
        2. 9.4.1.2 EEPROM Overlay
      2. 9.4.2 DPLL Operating States
        1. 9.4.2.1 Free-Run
        2. 9.4.2.2 Lock Acquisition
        3. 9.4.2.3 DPLL Locked
        4. 9.4.2.4 Holdover
      3. 9.4.3 PLL Start-Up Sequence
      4. 9.4.4 Digitally-Controlled Oscillator (DCO) Frequency and Phase Adjustment
        1. 9.4.4.1 DPLL DCO Control
          1. 9.4.4.1.1 DPLL DCO Relative Adjustment Frequency Step Size
          2. 9.4.4.1.2 APLL DCO Frequency Step Size
      5. 9.4.5 APLL Frequency Control
      6. 9.4.6 Zero-Delay Mode Synchronization
    5. 9.5 Programming
      1. 9.5.1 Interface and Control
      2. 9.5.2 I2C Serial Interface
        1. 9.5.2.1 I2C Block Register Transfers
      3. 9.5.3 SPI Serial Interface
        1. 9.5.3.1 SPI Block Register Transfer
      4. 9.5.4 Register Map Generation
      5. 9.5.5 General Register Programming Sequence
  10. 10Application and Implementation
    1. 10.1 Application Information
      1. 10.1.1 Device Start-Up Sequence
      2. 10.1.2 Power Down (PD#) Pin
      3. 10.1.3 Strap Pins for Start-Up
      4. 10.1.4 ROM and EEPROM
      5. 10.1.5 Power Rail Sequencing, Power Supply Ramp Rate, and Mixing Supply Domains
        1. 10.1.5.1 Power-On Reset (POR) Circuit
        2. 10.1.5.2 Powering Up From a Single-Supply Rail
        3. 10.1.5.3 Power Up From Split-Supply Rails
        4. 10.1.5.4 Non-Monotonic or Slow Power-Up Supply Ramp
      6. 10.1.6 Slow or Delayed XO Start-Up
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
    3. 10.3 Do's and Don'ts
  11. 11Power Supply Recommendations
    1. 11.1 Power Supply Bypassing
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
    3. 12.3 Thermal Reliability
      1. 12.3.1 Support for PCB Temperature up to 105°C
  13. 13Device and Documentation Support
    1. 13.1 Documentation Support
      1. 13.1.1 Related Documentation
    2. 13.2 Receiving Notification of Documentation Updates
    3. 13.3 Support Resources
    4. 13.4 Trademarks
    5. 13.5 Glossary
    6. 13.6 Electrostatic Discharge Caution
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

SPI Serial Interface

When SPI control interface is selected, the device uses a 3-wire SPI interface with SDIO, SCK, and SCS signals (SPI_3WIRE_DIS = 0). When using SPI interface SCS_ADD also can act as a time of day (ToD) trigger. When set SPI_3WIRE_DIS = 1, any GPIO may be selected as SDO to support readback with 4-wire SPI.

SPI and GPIO I/O are referenced to the 3.3-V power supply and the output drivers are 3.3-V LVCMOS compatible. The inputs are 1.8-V, 2.5-V, or 3.3-V LVCMOS compatible. When the SPI host is 3.3-V I/O, either 3-wire or 4-wire can be used without any voltage conversion. When the SPI host is not 3.3-V I/O complaint, the SDO signal from LMK5C33216 device should be divided to be compatible with the SPI host voltage level. The SDO pin may also be configured for open drain so the pullup resistors set the read back voltage as desired.

The host device must present data to the device MSB first. A message includes a transfer direction bit ( W/R), a 15-bit address field (A14 to A0), and a 8-bit data field (D7 to D0) as shown in Figure 9-43. The W/R bit is 0 for a SPI write and 1 for a SPI read.

GUID-CB1E52CD-06E0-47E5-8595-BC759A5773AA-low.gifFigure 9-43 SPI Message Format

A message frame is initiated by asserting SCS low. The frame ends when SCS is deasserted high. The first bit transferred is the W/R bit. The next 15 bits are the register address, and the remaining eight bits are data. On write transfers, data is committed in bytes as the final data bit (D0) is clocked in on the rising edge of SCK. If the write access is not an even multiple of eight clocks, the trailing data bits are not committed. On read transfers, data bits are clocked out from the SDO pin on the falling edges of SCK.