SNAS848 December 2023 LMK5C33216A
PRODUCTION DATA
Each APLL VCO post-divider supports an independently programmable divider.
APLL2 has one VCO post-divider clock (P1: ÷2 to ÷13) available for distribution to all outputs.
APLL1 has two VCO post-dividers. The primary VCO post-divider clock (P1: ÷2 to ÷7) is distributed for OUT0, OUT1, OUT2, OUT3, OUT14, and OUT15 in theLMK5C33216A. The secondary APLL1 VCO post-divider clock (P2: ÷2 to ÷7) is distributed for OUT0 and OUT1 in the LMK5C33216A.
APLL3 has one VCO post-divider paired with an optional divide by 2. The VCO3 post-divider is comprised of a programmable divide by 8 followed by an optional divide by 2. The APLL3 post-divider clock div8 (÷2 to ÷8) or div8 and div2 (÷10, ÷12,÷14, ÷16) can be distributed to four of five output banks in the LMK5C33216A. When the VCO3 post-divider is enabled, TI recommends to disable the VCO3 post-divider input to OUT14/OUT15 output bank and source OUT14/ OUT15 output bank from APLL2 or APLL1. If the system use case requires sourcing all five output banks and 16 outputs from APLL3 then bypass the VCO3 post-divider by setting VCO3 post-divider = 1 and program the individual channel dividers to obtain the desired output frequencies.