SNAS687C June 2016 – November 2017 LMK60A0-148351 , LMK60A0-148M , LMK60E0-156257 , LMK60E2-150M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device ground |
VDD | 6 | Analog | 3.3-V power supply |
OUTPUT BLOCK | |||
OUTP, OUTN | 4, 5 | Universal | Differential output pair (LVPECL, LVDS or HCSL). |
DIGITAL CONTROL / INTERFACES | |||
NC | 2 | N/A | No connect |
OE | 1 | LVCMOS | Output enable (internal pullup). When set to low, output pair is disabled and set at high impedance. |