SNAS718C December 2016 – December 2017 LMK60E0-156M , LMK60E0-212M , LMK60E2-100M , LMK60E2-125M , LMK60E2-156M , LMK60I2-100M , LMK60I2-322M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
For best electrical performance of LMK60EX, TI recommends using a combination of 10 µF, 1 µF, and 0.1 µF on its power-supply bypass network. TI also recommends using component side mounting of the power-supply bypass capacitors and it is best to use 0201 or 0402 body size capacitors to facilitate signal routing. Keep the connections between the bypass capacitors and the power supply on the device as short as possible. Ground the other side of the capacitor using a low impedance connection to the ground plane. Figure 9 shows the layout recommendation for power supply decoupling of LMK60EX.