SNAS718C December 2016 – December 2017 LMK60E0-156M , LMK60E0-212M , LMK60E2-100M , LMK60E2-125M , LMK60E2-156M , LMK60I2-100M , LMK60I2-322M
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The LMK60EX is a family of low jitter oscillators that generate a commonly used reference clock. The device is pre-programmed in factory to support any reference clock frequency; supported output formats are LVPECL, LVDS, and HCSL up to 400 MHz. Internal power conditioning provide excellent power supply ripple rejection (PSRR), reducing the cost and complexity of the power delivery network. The device operates from a single 3.3-V ±5% supply.
PART NUMBER | OUTPUT FREQ (MHz) AND FORMAT | TOTAL FREQ STABILITY (ppm) |
---|---|---|
LMK60E2-100M | 100 LVPECL | ±50 |
LMK60E2-125M | 125 LVPECL | ±50 |
LMK60E2-156M | 156.25 LVPECL | ±50 |
LMK60E0-156M | 156.25 LVPECL | ±25 |
LMK60E0-212M | 212.5 LVPECL | ±25 |
LMK60I2-100M | 100 HCSL | ±50 |
LMK60I2-322M | 322.265625 HCSL | ±50 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device ground |
VDD | 6 | Analog | 3.3-V power supply |
OUTPUT BLOCK | |||
OUTP, OUTN | 4, 5 | Universal | Differential output pair (LVPECL, LVDS or HCSL). |
DIGITAL CONTROL / INTERFACES | |||
NC | 2 | N/A | No connect |
OE | 1 | LVCMOS | Output enable (internal pullup). When set to low, output pair is disabled and set at high impedance. |