6.13 PSRR Characteristics(1)
VDD = 3.3 V, TA = 25°C, PLL bandwidth = 400 kHz, VCO Frequency = 5 GHz (Integer-N PLL), Output Divider = 32, Output Type = LVPECL/LVDS/HCSL
PARAMETER |
TEST CONDITIONS |
MIN |
TYP |
MAX |
UNIT |
PSRR |
Spurs Induced by 50-mV power supply ripple(2)(3) at 156.25-MHz output, all output types |
Sine wave at 50 kHz |
|
–70 |
|
dBc |
Sine wave at 100 kHz |
|
–70 |
|
Sine wave at 500 kHz |
|
–70 |
|
Sine wave at 1 MHz |
|
–70 |
|
(2) Measured max spur level with 50-mVpp sinusoidal signal between 50 kHz and 1 MHz applied on VDD pin
(3) DJSPUR (ps, pk-pk) = [2 × 10(SPUR/20) / (π × fOUT)] × 1e6, where PSRR or SPUR in dBc and fOUT in MHz.