SNAS692A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
POWER | |||
GND | 3 | Ground | Device Ground. |
VDD | 6 | Power | 3.3-V Power Supply. |
OUTPUT BLOCK | |||
OUT0, OUT1 | 4, 5 | Output | 3.3-V LVCMOS Output Pair (Outputs can be individually set to same polarity, opposite polarity, or tri-state) in LMK61E0M. By default, OUT0 is enabled and OUT1 is disabled and set at high impedance on power-up. |
DIGITAL CONTROL / INTERFACES | |||
ADD | 2 | LVCMOS | When left open, LSB of I2C slave address is set to 01. When tied to VDD, LSB of I2C slave address is set to 11. When tied to GND, LSB of I2C slave address is set to 00. |
OE | 1 | LVCMOS | Output Enable (internal pullup). In LMK61E0M, when set to low, output on OUT0 is disabled and set at high impedance. |
SCL | 8 | LVCMOS | I2C Serial Clock (open-drain). Requires an external pullup resistor to VDD. |
SDA | 7 | LVCMOS | I2C Serial Data (bi-directional, open-drain). Requires an external pullup resistor to VDD. |