SNAS692A January 2017 – May 2017 LMK61E0M
PRODUCTION DATA.
For best electrical performance of the LMK61E0 device, TI recommends using a combination of 10 µF, 1 µF and 0.1 µF on its power supply bypass network. TI also recommends using component side mounting of the power supply bypass capacitors, and it is best to use 0201 or 0402 body size capacitors to facilitate signal routing. Keep the connections between the bypass capacitors and the power supply on the device as short as possible. Ground the other side of the capacitor using a low impedance connection to the ground plane. Figure 16 shows the layout recommendation for power supply decoupling of LMK61E0.