SNAS826E April 2022 – April 2024 LMK6C , LMK6D , LMK6H , LMK6P
PRODUCTION DATA
Texas Instruments' Bulk-Acoustic Wave (BAW) is a micro-resonator technology that enables integration of high-precision BAW resonator directly into packages with ultra-low jitter clock circuitry. BAW is fully designed and manufactured at TI factories like other silicon-based fabrication processes.
The LMK6x device is an ultra-low jitter, fixed-frequency oscillator which incorporates the BAW as the resonator source. The device is factory-programmed per specific operation mode, including frequency, voltage, output type, and function pin. With a high-performance fractional frequency divider, the LMK6x is capable of producing any frequency within the specified range providing a single device family for all frequency needs.
The high-performance clocking, mechanical stability, flexibility, and small package options for this device are designed for reference and core clocks in high-speed SERDES used in telecommunications, data and enterprise network, and industrial applications.
PART NUMBER | OUTPUT TYPE | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
LMK6C | LVCMOS | VSON (DLE-4) | 3.2mm × 2.5mm |
LMK6C | VSON (DLF-4) | 2.5mm × 2mm | |
LMK6D LMK6H LMK6P | LVDS, HCSL, LVPECL | VSON (DLE-6) | 3.2mm × 2.5mm |
LMK6D LMK6H LMK6P | VSON (DLF-6) | 2.5mm × 2mm |