SNAS855D November 2023 – June 2024 LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
Table 9-53 lists the memory-mapped registers for the LMKDB1104 registers. All register offset addresses not listed in Table 9-53 must be considered as reserved locations and the register contents must not be modified.
Offset | Acronym | Register Name | Section |
---|---|---|---|
0h | R0 | Output Enable Control for CLK2 and CLK3 | Section 9.3.1 |
1h | R1 | Output Enable Control for CLK0 and CLK1 | Section 9.3.2 |
2h | R2 | OE Pin Readback for CLK2 and CLK3 | Section 9.3.3 |
3h | R3 | OE Pin Readback for CLK0 and CLK1 | Section 9.3.4 |
4h | R4 | Readback status of SBI_EN and CLKIN AOD Enable Control | Section 9.3.5 |
5h | R5 | Device Info | Section 9.3.6 |
6h | R6 | Device Info (cont.) | Section 9.3.7 |
7h | R7 | SMBus Byte Counter | Section 9.3.8 |
8h | R8 | Mask off Side-Band Disable for CLK3 and CLK2 | Section 9.3.9 |
9h | R9 | Mask off Side-Band Disable for CLK1 and CLK0 | Section 9.3.10 |
Bh | R11 | Readback of Side-Band Disable for CLK3 and CLK2 | Section 9.3.11 |
Ch | R12 | Readback of Side-Band Disable for CLK1 and CLK0 | Section 9.3.12 |
11h | R17 | Output Amplitude | Section 9.3.13 |
12h | R18 | Input Configuration, Save Config in PD, Slew Rate select mode, SMB SDATA Monitoring, and LOS Readback | Section 9.3.14 |
14h | R20 | Output Slew Rate Select MSB for CLK2 and CLK3 | Section 9.3.15 |
15h | R21 | Output Slew Rate Select MSB for CLK0 and CLK1 | Section 9.3.16 |
26h | R38 | Non-clearable SMBUS Write Lock | Section 9.3.17 |
27h | R39 | LOS Event Status and Clearable SMBus Write Lock | Section 9.3.18 |
5Bh | R91 | Slew Rate Speed Options 1 and 2 Assignments | Section 9.3.19 |
5Ch | R92 | Slew Rate Speed Options 3 and 4 Assignments | Section 9.3.20 |
62h | R98 | Output Slew Rate Select LSB for CLK0 and CLK1 | Section 9.3.21 |
63h | R99 | Output Slew Rate Select LSB for CLK2 and CLK3 | Section 9.3.22 |
Complex bit access types are encoded to fit into small table cells. Table 9-54 shows the codes that are used for access types in this section.
Access Type | Code | Description |
---|---|---|
Read Type | ||
R | R | Read |
Write Type | ||
W | W | Write |
W1C | W 1C |
Write 1 to clear |
Reset or Default Value | ||
-n | Value after reset or the default value |
R0 is shown in Table 9-55.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | CLK_EN_2 | R/W | 1h | Output Enable for CLK2 0h = Output Disabled (low/low) 1h = Output Enabled |
4:3 | RESERVED | R | 0h | Reserved |
2 | CLK_EN_3 | R/W | 1h | Output Enable for CLK3 0h = Output Disabled (low/low) 1h = Output Enabled |
1:0 | RESERVED | R | 0h | Reserved |
R1 is shown in Table 9-56.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | CLK_EN_0 | R/W | 1h | Output Enable for CLK0 0h = Output Disabled (low/low) 1h = Output Enabled |
4:2 | RESERVED | R | 0h | Reserved |
1 | CLK_EN_1 | R/W | 1h | Output Enable for CLK1 0h = Output Disabled (low/low) 1h = Output Enabled |
0 | RESERVED | R | 0h | Reserved |
R2 is shown in Table 9-57.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | RB_OEb_2 | R | 0h | Status of OEb2 |
4:3 | RESERVED | R | 0h | Reserved |
2 | RB_OEb_3 | R | 0h | Status of OEb3 |
1:0 | RESERVED | R | 0h | Reserved |
R3 is shown in Table 9-58.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | RB_OEb_0 | R | 0h | Status of OEb0 |
4:2 | RESERVED | R | 0h | Reserved |
1 | RB_OEb_1 | R | 0h | Status of OEb1 |
0 | RESERVED | R | 0h | Reserved |
R4 is shown in Table 9-59.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R | 0h | Reserved |
4 | AOD_ENABLE | R/W | 1h | Enable automatic output disable (AOD)
for CLKIN to low/low when LOS event is detected.
Refer to section "Automatic Output Disable" for more
information. 0h = Inactive 1h = Active |
3:1 | RESERVED | R | 0h | Reserved |
0 | RB_SBI_ENQ | R | 0h | Status of SBI_ENQ |
R5 is shown in Table 9-60.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | REV_ID | R | 0h | Revision ID |
3:0 | VENDOR_ID | R | Ah | Vendor ID |
R6 is shown in Table 9-61.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | DEV_ID | R | 4h | Device ID |
R7 is shown in Table 9-62.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:5 | RESERVED | R | 0h | Reserved |
4:0 | SMBUS_BC | R/W | 7h | SMBUS Block Read Byte Count |
R8 is shown in Table 9-63.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SBI_MASK_2 | R/W | 0h | Mask off Side-Band Disable for CLK2 |
4:3 | RESERVED | R | 0h | Reserved |
2 | SBI_MASK_3 | R/W | 0h | Mask off Side-Band Disable for CLK3 |
1:0 | RESERVED | R | 0h | Reserved |
R9 is shown in Table 9-64.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SBI_MASK_0 | R/W | 0h | Mask off Side-Band Disable for CLK0 |
4:2 | RESERVED | R | 0h | Reserved |
1 | SBI_MASK_1 | R/W | 0h | Mask off Side-Band Disable for CLK1 |
0 | RESERVED | R | 0h | Reserved |
R11 is shown in Table 9-65.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SBI_CLK_2 | R | 1h | Readback of Side-Band Disable for CLK2 |
4:3 | RESERVED | R | 0h | Reserved |
2 | SBI_CLK_3 | R | 1h | Readback of Side-Band Disable for CLK3 |
1:0 | RESERVED | R | 0h | Reserved |
R12 is shown in Table 9-66.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SBI_CLK_0 | R | 1h | Readback of Side-Band Disable for CLK0 |
4:2 | RESERVED | R | 0h | Reserved |
1 | SBI_CLK_1 | R | 1h | Readback of Side-Band Disable for CLK1 |
0 | RESERVED | R | 0h | Reserved |
R17 is shown in Table 9-67.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | AMP | R/W | 6h | Global Differential output
Control,approximately 0.6V to 1V 25mV/step (default
= 0.75V) 0h = 600 mV 1h = 625 mV 2h = 650 mV 3h = 675 mV 4h = 700 mV 5h = 725 mV 6h = 750 mV 7h = 775 mV 8h = 800 mV 9h = 825 mV Ah = 850 mV Bh = 875 mV Ch = 900 mV Dh = 925 mV Eh = 950 mV Fh = 975 mV |
3:0 | RESERVED | R | 0h | Reserved |
R18 is shown in Table 9-68.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RX_CLKIN_EN_AC_INPUT | R/W | 0h | Enable receiver bias when CLKIN is AC
coupled 0h = DC Coupled Input 1h = AC Coupled Input |
6 | RX_CLKIN_EN_RTERM | R/W | 0h | Enable termination resistors on CLKIN1
0h = Input termination inactive 1h = Input termination active |
5 | RESERVED | R | 0h | Reserved |
4 | SLEWRATE_CTRL_MODE | R | 0h | Slew rate select preference between pin
mode and register mode. 0h = Pin Control 1h = Register Control |
3 | PD_RESTOREB | R | 1h | Save configuration in powerdown 0h = Config Cleared 1h = Config Saved |
2 | RESERVED | R | 0h | Reserved |
1 | SDATA_TIMEOUT_EN | R | 1h | Enable SMBus SDATA time out monitoring
0h = Disable SDATA timeout 1h = Enable SDATA timeout |
0 | LOSb_RB | R | 0h | Real time read back of loss detect
block output 0h = LOS Event Detected 1h = LOS Event Not-Detected |
R20 is shown in Table 9-69.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SLEWRATE_SEL_CLK2_MSB | R/W | 1h | MSB CLK2 slew rate select |
4:3 | RESERVED | R | 0h | Reserved |
2 | SLEWRATE_SEL_CLK3_MSB | R/W | 1h | MSB CLK3 slew rate select |
1:0 | RESERVED | R | 0h | Reserved |
R21 is shown in Table 9-70.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:6 | RESERVED | R | 0h | Reserved |
5 | SLEWRATE_SEL_CLK0_MSB | R/W | 1h | MSB CLK0 slew rate select |
4:2 | RESERVED | R | 0h | Reserved |
1 | SLEWRATE_SEL_CLK1_MSB | R/W | 1h | MSB CLK1 slew rate select |
0 | RESERVED | R | 0h | Reserved |
R38 is shown in Table 9-71.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | RESERVED | R | 0h | Reserved |
0 | WRITE_LOCK | R | 0h | Non-clearable SMBus Write Lock bit.
When written to one, the SMBus control registers
cannot be written to. This bit can only be cleared
by recycling power. 0h = SMBus Not Locked for Writing 1h = SMBus Locked for Writing |
R39 is shown in Table 9-72.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:2 | RESERVED | R | 0h | Reserved |
1 | LOS_EVT | R | 0h | LOS Event Status. When high, indicates
that a LOS event is detected. Can be cleared by
writing a 1. 0h = Not LOS Event Detected 1h = LOS Event Detected |
0 | WRITE_LOCK_RW1C | R/W1C | 0h | Clearable SMBus Write Lock bit. When
written to one, the SMBus control registers can not
be written to. This bit can be cleared by writing a
1. 0h = SMBus Not Locked for Writing 1h = SMBus Locked for Writing |
R91 is shown in Table 9-73.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | SLEWRATE_OPT_2 | R/W | 6h | There are four register assignments
each storing a slew rate value (chosen out of the 16
available slew rate values). This register bits
relate to the 2nd option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 (fastest) 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 (slowest) |
3:0 | SLEWRATE_OPT_1 | R/W | 0h | There are four register assignments
each storing a slew rate value (chosen out of the 16
available slew rate values). This register bits
relate to the 1st option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 (fastest) 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 (slowest) |
R92 is shown in Table 9-74.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | SLEWRATE_OPT_4 | R/W | Fh | There are four register assignments
each storing a slew rate value (chosen out of the 16
available slew rate values). This register bits
relate to the 4th option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 (fastest) 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 (slowest) |
3:0 | SLEWRATE_OPT_3 | R/W | Ah | There are four register assignments
each storing a slew rate value (chosen out of the 16
available slew rate values). This register bits
relate to the 3rd option. Go to Programmable Output
Slew Rate section for more information. 0h = 0 (fastest) 1h = 1 2h = 2 3h = 3 4h = 4 5h = 5 6h = 6 7h = 7 8h = 8 9h = 9 Ah = 10 Bh = 11 Ch = 12 Dh = 13 Eh = 14 Fh = 15 (slowest) |
R98 is shown in Table 9-75.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | SLEWRATE_SEL_CLK1_LSB | R/W | 0h | LSB CLK1 Slew Rate Control |
6:5 | RESERVED | R | 0h | Reserved |
4 | SLEWRATE_SEL_CLK0_LSB | R/W | 0h | LSB CLK0 Slew Rate Control |
3:0 | RESERVED | R | 0h | Reserved |
R99 is shown in Table 9-76.
Return to the Table 9-53.
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | RESERVED | R | 0h | Reserved |
6 | SLEWRATE_SEL_CLK3_LSB | R/W | 0h | LSB CLK3 Slew Rate Control |
5:3 | RESERVED | R | 0h | Reserved |
2 | SLEWRATE_SEL_CLK2_LSB | R/W | 0h | LSB CLK2 Slew Rate Control |
1:0 | RESERVED | R | 0h | Reserved |