SNAS855D November 2023 – June 2024 LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
The following plots are example phase noise plots before and after using the LMKDB at 156.25 MHz, respectively. The LMKDB clock buffer adds a 22-fs (typical) jitter from 12 kHz to 20 MHz. All LMKDB devices have very similar performance.
To better understand jitter and how the additive jitter of the LMKDB resulted in 22-fs refer to Timing is Everything: How to measure additive jitter TI blog post.
See Note 1 and 2 in Graph Notes table | ||
NOTE | ||||
---|---|---|---|---|
(1) | The typical RMS jitter values in the plots show the total output RMS jitter (JOUT) for each frequency and the source clock RMS jitter (JSOURCE). From these values, the Additive RMS Jitter can be calculated as: JADD = SQRT(JOUT2 – JSOURCE2). | |||
(2) | JADD at 156.25MHz = SQRT(33.92- 25.82) = 22.0 fs |