SNAS855D November 2023 – June 2024 LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN_P | G1 | I | Differential clock input. |
CLKIN_N | H1 | I | |
CLK0_P | J1 | O | LP-HCSL differential clock output 0. No connect if unused. |
CLK0_N | K1 | O | |
CLK1_P | L1 | O | LP-HCSL differential clock output 1. No connect if unused. |
CLK1_N | M1 | O | |
CLK2_P | M2 | O | LP-HCSL differential clock output 2. No connect if unused. |
CLK2_N | M3 | O | |
CLK3_P | M4 | O | LP-HCSL differential clock output 3. No connect if unused. |
CLK3_N | M5 | O | |
CLK4_P | M7 | O | LP-HCSL differential clock output 4. No connect if unused. |
CLK4_N | M8 | O | |
CLK5_P | M9 | O | LP-HCSL differential clock output 5. No connect if unused. |
CLK5_N | M10 | O | |
CLK6_P | M11 | O | LP-HCSL differential clock output 6. No connect if unused. |
CLK6_N | M12 | O | |
CLK7_P | L12 | O | LP-HCSL differential clock output 7. No connect if unused. |
CLK7_N | K12 | O | |
CLK8_P | J12 | O | LP-HCSL differential clock output 8. No connect if unused. |
CLK8_N | H12 | O | |
CLK9_P | G12 | O | LP-HCSL differential clock output 9. No connect if unused. |
CLK9_N | F12 | O | |
CLK10_P | D12 | O | LP-HCSL differential clock output 10. No connect if unused. |
CLK10_N | C12 | O | |
CLK11_P | B12 | O | LP-HCSL differential clock output 11. No connect if unused. |
CLK11_N | A12 | O | |
CLK12_P | A11 | O | LP-HCSL differential clock output 12. No connect if unused. |
CLK12_N | A10 | O | |
CLK13_P | A9 | O | LP-HCSL differential clock output 13. No connect if unused. |
CLK13_N | A8 | O | |
CLK14_P | A7 | O | LP-HCSL differential clock output 14. No connect if unused. |
CLK14_N | A6 | O | |
CLK15_P | A5 | O | LP-HCSL differential clock output15. No connect if unused. |
CLK15_N | A4 | O | |
CLK16_P | A3 | O | LP-HCSL differential clock output 16. No connect if unused. |
CLK16_N | A2 | O | |
CLK17_P | A1 | O | LP-HCSL differential clock output 17. No connect if unused. |
CLK17_N | B1 | O | |
CLK18_P | C1 | O | LP-HCSL differential clock output 18. No connect if unused. |
CLK18_N | D1 | O | |
CLK19_P | E1 | O | LP-HCSL differential clock output 19. No connect if unused. |
CLK19_N | F1 | O | |
DAP | GND | G | Ground. Thermal Pad |
LOS#/NC | G11 | O | Loss of Input Clock Signal Active Low/No Connect. Open drain. Requires external
pullup resistor. This pin can be left no connect to match with DB2000QL pinout.
|
NC | F2 | NC | No Connect |
NC | F11 | NC | No Connect |
NC | G2 | NC | No Connect |
NC | L7 | NC | No Connect |
SBI_OUT/NC | C2 | O | SBI Data Output/No Connect. This pin can be left no connect to match with DB2000QL pinout. |
SMB_DATA | L4 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
SMB_CLK | L5 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
VDDA | H2 | P | Analog power supply. Additional power supply filtering is recommended. See Power Supply Recommendations for details. |
VDD | B2 | P | Power supply. |
VDD | B6 | P | Power supply. |
VDD | B11 | P | Power supply. |
VDD | L2 | P | Power supply. |
VDD | L11 | P | Power supply. |
vOE0#/NC | J2 | I | Output Enable for CLK0 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE1#/NC | K2 | I | Output Enable for CLK1 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE2#/NC | L3 | I | Output Enable for CLK2 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE3#/NC | L6 | I | Output Enable for CLK3 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE4#/NC | L9 | I | Output Enable for CLK4 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE5#/SBI_IN | L8 | I | Output Enable for CLK5 Active Low/SBI Data Input. Internal pulldown resistor. Functionality is decided by the state of pin E2 (SBI_EN) at power-up. No connect if unused. |
vOE6#/SBI_CLK | L10 | I | Output Enable for CLK6 Active Low/SBI Clock. Internal pulldown resistor. Functionality is decided by the state of pin E2 (SBI_EN) at power-up. Internal pulldown resistor. No connect if unused. |
vOE7# | K11 | I | Output Enable for CLK7 Active Low. Internal pulldown resistor. No connect if unused. |
vOE8# | H11 | I | Output Enable for CLK8 Active Low. Internal pulldown resistor. No connect if unused. |
vOE9# | E12 | I | Output Enable for CLK9 Active Low. Internal pulldown resistor. No connect if unused. |
vOE10#/SHFT_LD# | E11 | I | Output Enable for CLK10 Active Low/SBI Shift Register Load Active Low. Internal pulldown resistor. Functionality is decided by the state of pin E2 (SBI_EN) at power-up. No connect if unused. |
vOE11# | C11 | I | Output Enable for CLK11 Active Low. Internal pulldown resistor. No connect if unused. |
vOE12# | B10 | I | Output Enable for CLK12 Active Low. Internal pulldown resistor. No connect if unused. |
vOE13#/NC | B9 | I | Output Enable for CLK13 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE14#/NC | B7 | I | Output Enable for CLK14 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE15#/NC | B5 | I | Output Enable for CLK15 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE16#/NC | B3 | I | Output Enable for CLK16 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE17#/NC | D2 | I | Output Enable for CLK17 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE18#/NC | D11 | I | Output Enable for CLK18 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vOE19#/NC | J11 | I | Output Enable for CLK19 Active Low/No Connect. Internal pulldown resistor. This pin can be left no connect to match with DB2000QL pinout. |
vPWRGD/PWRDN# | M6 | I | Power Good/Power Down Active Low. Multifunctional input pin. Internal pulldown
resistor.
|
vSBI_EN | E2 | I | SBI Enable. Internal pulldown resistor. Do not change the state of this pin
after power-up.
|
^vSADR1_tri | B8 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
^vSADR0_tri | B4 | I | SMBus Address 3-level input pin. Internal pullup and pulldown resistors. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN_P | 8 | I | Differential clock input. |
CLKIN_N | 9 | I | |
CLK0_P | 15 | O | LP-HCSL differential clock output 0. No connect if unused. |
CLK0_N | 16 | O | |
CLK1_P | 17 | O | LP-HCSL differential clock output 1. No connect if unused. |
CLK1_N | 18 | O | |
CLK2_P | 22 | O | LP-HCSL differential clock output 2. No connect if unused. |
CLK2_N | 23 | O | |
CLK3_P | 24 | O | LP-HCSL differential clock output 3. No connect if unused. |
CLK3_N | 25 | O | |
CLK4_P | 28 | O | LP-HCSL differential clock output 4. No connect if unused. |
CLK4_N | 29 | O | |
CLK5_P | 31 | O | LP-HCSL differential clock output 5. No connect if unused. |
CLK5_N | 32 | O | |
CLK6_P | 35 | O | LP-HCSL differential clock output 6. No connect if unused. |
CLK6_N | 36 | O | |
CLK7_P | 38 | O | LP-HCSL differential clock output 7. No connect if unused. |
CLK7_N | 39 | O | |
vPWRGD/PWRDN# | 12 | I | Power Good/Power Down Active Low. Multifunctional input pin. Internal pulldown
resistor.
|
vOE0#/SHFT_LD# | 14 | I | Output Enable for CLK0 Active Low/SBI Shift Register Load Active Low. Internal pulldown resistor. Functionality is decided by the state of pin 11 (SBI_EN) at power-up. No connect if unused. |
vOE1#/SBI_IN | 19 | I | Output Enable for CLK1 Active Low/SBI Data Input. Internal pulldown resistor. Functionality is decided by the state of pin 11 (SBI_EN) at power-up. No connect if unused. |
vOE2# | 21 | I | Output Enable for CLK2 Active Low. Internal pulldown resistor. No connect if unused. |
vOE3# | 27 | I | Output Enable for CLK3 Active Low. Internal pulldown resistor. No connect if unused. |
vOE4#/SBI_CLK | 30 | I | Output Enable for CLK4 Active Low/SBI Clock. Internal pulldown resistor. Functionality is decided by the state of pin 11 (SBI_EN) at power-up. Internal pulldown resistor. No connect if unused. |
vOE5# | 33 | I | Output Enable for CLK5 Active Low. Internal pulldown resistor. No connect if unused. |
vOE6#/SBI_OUT | 34 | I or O | Output Enable for CLK6 Active Low/SBI Data Output. Functionality is decided by the state of pin 11 (SBI_EN) at power-up. Internal pulldown resistor. No connect if unused. |
vOE7# | 40 | I | Output Enable for CLK7 Active Low. Internal pulldown resistor. No connect if unused. |
vSBI_EN | 11 | I | SBI Enable. Internal pulldown resistor. Do not change the state of this pin
after power-up.
|
SMB_DATA | 5 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
SMB_CLK | 6 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
^vSADR1_tri | 3 | I | SMBus Address 3-level input pins. These two pins select 1 out of 9 SMBus addresses. |
^vSADR0_tri | 4 | I | SMBus Address 3-level input pins. These two pins select 1 out of 9 SMBus addresses. |
^SLEWRATE_SEL | 2 | I | Slew Rate Select for output clocks. Internal pullup resistor.
|
LOS# | 1 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor.
|
VDDA | 7 | P | Analog power supply. Additional power supply filtering is recommended. See Power Supply Recommendations for details. |
VDD | 13 | P | Power supply. |
VDD | 20 | P | Power supply. |
VDD | 26 | P | Power supply. |
VDD | 37 | P | Power supply. |
VDD | 10 | P | Power supply. |
DAP | GND | G | Ground. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN_P | 6 | I | Differential clock input |
CLKIN_N | 7 | I | |
CLK0_P | 12 | O | LP-HCSL differential clock output 0 |
CLK0_N | 13 | O | |
CLK1_P | 16 | O | LP-HCSL differential clock output 1 |
CLK1_N | 17 | O | |
CLK2_P | 19 | O | LP-HCSL differential clock output 2 |
CLK2_N | 20 | O | |
CLK3_P | 23 | O | LP-HCSL differential clock output 3 |
CLK3_N | 24 | O | |
vPWRGD/PWRDN# | 9 | I | Power Good/Power Down Active Low. Multifunctional input pin. Internal pulldown
resistor.
|
vOE0#/SHFT_LD# | 11 | I | Output Enable for CLK0 Active Low/SBI Shift Register Load Active Low. Internal pulldown resistor. Functionality is decided by the state of pin 8 (SBI_EN) at power-up. No connect if unused. |
vOE1#/SBI_IN | 14 | I | Output Enable for CLK1 Active Low/SBI Data Input. Internal pulldown resistor. Functionality is decided by the state of pin 8 (SBI_EN) at power-up. No connect if unused. |
vOE2#/SBI_CLK | 21 | I | Output Enable for CLK2 Active Low/SBI Clock. Internal pulldown resistor. Functionality is decided by the state of pin 8 (SBI_EN) at power-up. Internal pulldown resistor. No connect if unused. |
vOE3#/SBI_OUT | 22 | I or O | Output Enable for CLK3 Active Low/SBI Data Output. Internal pulldown resistor. Functionality is decided by the state of pin 8 (SBI_EN) at power-up. Internal pulldown resistor. No connect if unused. |
vSBI_EN | 8 | I | SBI Enable. Internal pulldown resistor. Do not change the state of this pin
after power-up.
|
SMB_DATA | 3 | I/O | SMBus Data. Requires external pullup resistor. No connect if unused. |
SMB_CLK | 4 | I | SMBus Clock. Requires external pullup resistor. No connect if unused. |
^vSADR1_tri | 1 | I | SMBus Address 3-level input pins. These two pins select 1 out of 9 SMBus addresses. |
^vSADR0_tri | 2 | I | SMBus Address 3-level input pins. These two pins select 1 out of 9 SMBus addresses. |
^SLEWRATE_SEL | 27 | I | Slew Rate Select for output clocks. Internal pullup resistor.
|
LOS# | 28 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor.
|
VDDA | 5 | P | Analog power supply. Additional power supply filtering is recommended. See Power Supply Recommendations for details. |
VDD | 10, 15, 18, 25 | P | Power supply. |
GND | DAP | G | Ground. |
NC | 26 | NC | No Connect. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN0_P | 2 | I | Differential clock input 0 |
CLKIN0_N | 3 | I | |
CLKIN1_P | 5 | I | Differential clock input 1 |
CLKIN1_N | 6 | I | |
CLK3_P | 10 | O | LP-HCSL differential clock output 3. Output Bank 1. |
CLK3_N | 11 | O | |
CLK2_P | 13 | O | LP-HCSL differential clock output 2. Output Bank 1. |
CLK2_N | 14 | O | |
CLK1_P | 20 | O | LP-HCSL differential clock output 1. Output Bank 0. |
CLK1_N | 21 | O | |
CLK0_P | 23 | O | LP-HCSL differential clock output 0. Output Bank 0. |
CLK0_N | 24 | O | |
vPWRGD/PWRDN# | 1 | I | Power Good/Power Down Active Low. Multifunctional input pin. Internal pulldown
resistor.
|
^OE3#/SMB_CLK | 9 | I | Output Enable for CLK3 Active Low/SMBus Clock. Internal pullup resistor. Functionality is decided by the state of pin 15 (SMB_EN) at power-up. When used as SMBus Clock pin, external pullup resistor is required. No connect if unused. |
^OE2# | 16 | I | Output Enable for CLK2 Active Low. Internal pullup resistor. No connect if unused. |
^OE1# | 19 | I | Output Enable for CLK1 Active Low. Internal pullup resistor. No connect if unused. |
^OE0# | 25 | I | Output Enable for CLK0 Active Low. Internal pullup resistor. No connect if unused. |
^vCLKIN_SEL_tri/SMB_DATA | 8 | I or I/O | 3-Level Clock Input Select/SMBus Data. Internal pullup and pulldown resistor.
Functionality is decided by the state of pin 15 (SMB_EN) at power-up.
|
vSMB_EN | 15 | I | SMBus Enable. Internal pulldown resistor. Do not change the state of this pin
after power-up.
|
vZOUT_SEL | 28 | I | LP-HCSL Differential Clock Output Impedance Select. Internal pulldown resistor.
|
LOS# | 17 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor.
|
VDD_IN0 | 4 | P | Power supply for CLKIN0. |
VDD_IN1 | 7 | P | Power supply for CLKIN1. |
VDDO_BANK1 | 12 | P | Power supply for output bank 1 (OUT2 and OUT3) |
VDDO_BANK0 | 22 | P | Power supply for output bank 0 (OUT0 and OUT1) |
VDD_DIG | 26 | P | Power supply for digital |
VDDA | 18 | P | Analog power supply. Additional power supply filtering is recommended. See Power Supply Recommendations for details. |
GND | 27, DAP | G | Ground. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN0_P, CLKIN0_N | 1, 2 | I | Differential clock input 0 |
CLKIN1_P, CLKIN1_N | 4, 5 | I | Differential clock input 1 |
CLK2_P, CLK2_N | 9, 10 | O | LP-HCSL differential clock output 2. Output Bank 1. |
CLK1_P, CLK1_N | 16, 17 | O | LP-HCSL differential clock output 1. Output Bank 0. |
^OE2# | 12 | I | Output Enable for CLK2 Active Low. Internal pullup resistor. No connect if unused. |
^OE1# | 15 | I | Output Enable for CLK1 Active Low. Internal pullup resistor. No connect if
unused. This pin requires either of below conditions to dynamically enable or
disable the CLK1 after power-up. If CLK1 stays enabled or disabled after power-up,
then below conditions do not need to be met.
The above requirement is only needed for Pin 15. |
^vCLKIN_SEL_tri | 7 | I | 3-Level Clock Input Select
|
vZOUT_SEL | 11 | I | LP-HCSL Differential Clock Output Impedance Select. Internal pulldown resistor.
|
LOS# | 13 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor.
|
VDD_IN0 | 3 | P | Power supply for CLKIN0 |
VDD_IN1 | 6 | P | Power supply for CLKIN1 |
VDDO_BANK1 | 8 | P | Power supply for output bank 1 (CLK2) |
VDD | 14 | P | Power supply |
VDDO_BANK0 | 18 | P | Power supply for output bank 0 (CLK1) |
VDD_DIG | 19 | P | Power supply for digital |
GND | 20, DAP | G | Ground. |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CLKIN_P, | 1 | I | Differential clock input |
CLKIN_N | 2 | I | Differential clock input |
NC | 4, 5 | I | No connect. Leave floating |
CLK2_P | 9 | O | LP-HCSL differential clock output 2 |
CLK2_N | 10 | O | LP-HCSL differential clock output 2 |
CLK1_P | 16 | O | LP-HCSL differential clock output 1 |
CLK1_N | 17 | O | LP-HCSL differential clock output 1 |
^OE2# | 12 | I | Output Enable for CLK2 Active Low. Internal pullup resistor. No connect if unused. |
^OE1# | 15 | I | Output Enable for CLK1 Active Low. Internal pullup resistor. No connect if
unused. This pin requires either of below conditions to dynamically enable or
disable the CLK1 after power-up. If CLK1 stays enabled or disabled after power-up,
then below conditions do not need to be met.
The above requirement is only needed for Pin 15. |
GND | 7 | I or GND | Digital 0 or GND. Tie to GND through pull down resistor or directly tie to GND. |
vZOUT_SEL | 11 | I | LP-HCSL Differential Clock Output Impedance Select. Internal pulldown resistor.
|
LOS# | 13 | O | Loss of Input Clock Signal Active Low. Open drain. Requires external pullup
resistor.
|
VDDA | 6 | P | Analog power supply. Additional power supply filtering is recommended. See Power Supply Recommendations for details. |
VDD | 3, 8, 14, 18, 19 | P | Power supply |
GND | 20, DAP | G | Ground. |