SNAS855D November 2023 – June 2024 LMKDB1104 , LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLOCK INPUT REQUIREMENTS | ||||||
VIN, cross | Clock input crossing point voltage | 100 | 1400 | mV | ||
DCIN | Clock input duty cycle | 45 | 55 | % | ||
VIN | Differential clock input amplitude (half of differential peak-peak voltage) | f0 ≤ 300 MHz | 200 | 2000 | mV | |
300 MHz < f0 ≤ 400 MHz | 250 | 2000 | mV | |||
dVIN/dt | Clock input slew rate | Measured from –150 mV to +150 mV on the differential waveform | 0.6 | V/ns | ||
CLOCK OUTPUT CHARACTERISTICS - 100 MHz 85 Ω PCIe | ||||||
VOH,AC | Output voltage high | DB2000QL AC test load(6) | 670 | 820 | mV | |
VOL,AC | Output voltage low | –100 | 100 | mV | ||
Vmax,AC | Output max voltage (including overshoot) | 670 | 920 | mV | ||
Vmin,AC | Output min voltage (including undershoot) | –100 | 100 | mV | ||
VOH,DC | Output voltage high with DC test load | DB2000QL DC test load(2) | 225 | 270 | mV | |
VOL,DC | Output voltage low with DC test load | 10 | 150 | mV | ||
Vovs,DC | Output overshoot voltage with DC test load | 75 | mV | |||
Vuds,DC | Output undershoot voltage with DC test load | –75 | mV | |||
Zdiff | Differential output impedance | Measured at VOL/VOH, VDD = 3.3 V | 80.75 | 85 | 89.25 | Ω |
Measured at VOL/VOH, VDD = 1.8 V | 81 | 85 | 90 | Ω | ||
Zdiff-crossing | Differential output impedance - crossing | Measured during transition | 68 | 85 | 102 | Ω |
dV/dt | Output slew rate | Measured from –150 mV to +150 mV on the differential waveform. Lowest slew rate(6)(7) | 1.5 | 2.2 | V/ns | |
Measured from –150 mV to +150 mV on the differential waveform. Low slew rate(6)(7) | 1.8 | 2.6 | V/ns | |||
Measured from –150 mV to +150 mV on the differential waveform. High slew rate (default)(6)(7) | 2 | 2.9 | V/ns | |||
Measured from –150 mV to +150 mV on the differential waveform. Highest slew rate(6)(7) | 2.4 | 4 | V/ns | |||
∆dV/dt | Rising edge rate to falling edge rate matching | DB2000QL AC test load(6) | 10 | % | ||
DCD | Duty cycle distortion | Measured on the differential waveform. Input duty cycle = 50%(6) | –1 | 1 | % | |
Vcross,AC | Absolute crossing point voltage | DB2000QL AC test load(6) | 250 | 550 | mV | |
Vcross,DC | Absolute crossing point voltage | DB2000QL DC test load(2) | 130 | 200 | mV | |
∆Vcross,AC | Variation of Vcross over all clock edges | DB2000QL AC test load(6) | 140 | mV | ||
∆Vcross-DC | Variation of Vcross over all clock edges | DB2000QL DC test load(2) | 35 | mV | ||
|VRB| | Absolute value of ring back voltage as defined in PCIe | DB2000QL AC test load(6) | 100 | mV | ||
tstable | Time before VRB is allowed | DB2000QL AC test load(6) | 500 | ps | ||
CLOCK OUTPUT CHARACTERISTICS - 100 MHz 100 Ω PCIe | ||||||
Vmax | Output voltage high including overshoot | PCIe AC test load(1) | 670 | 920 | mV | |
Vmin | Output voltage low including undershoot | PCIe AC test load(1) | –100 | 100 | mV | |
VOH | Output voltage high | PCIe AC test load(1) | 670 | 820 | mV | |
VOL | Output voltage low | PCIe AC test load(1) | –100 | 100 | mV | |
Zdiff | Differential output DC impedance | VDD = 3.3 V | 95 | 100 | 105 | Ω |
VDD = 1.8 V | 95 | 100 | 105 | Ω | ||
dV/dt | Output slew rate | Measured from –150 mV to +150 mV on the differential waveform. Lowest slew rate(1)(7) | 1.5 | 2.2 | V/ns | |
Measured from –150 mV to +150 mV on the differential waveform. Low slew rate(1)(7) | 1.8 | 2.6 | V/ns | |||
Measured from –150 mV to +150 mV on the differential waveform. High slew rate(1)(7) | 2 | 2.9 | V/ns | |||
Measured from –150 mV to +150 mV on the differential waveform. Highest slew rate(1)(7) | 2.4 | 4 | V/ns | |||
∆dV/dt | Rising edge rate to falling edge rate matching | PCIe AC test load(1) | 10 | % | ||
DCD | Duty cycle distortion | Measured on the differential waveform. Input duty cycle = 50%(1) | –1 | 1 | % | |
Vcross | Absolute crossing point voltage | PCIe AC test load(1) | 250 | 550 | mV | |
∆Vcross | Variation of Vcross over all clock edges | PCIe AC test load(1) | 140 | mV | ||
|VRB| | Absolute value of ring back voltage as defined in PCIe | PCIe AC test load(1) | 100 | mV | ||
tstable | Time before VRB is allowed | PCIe AC test load(1) | 500 | ps | ||
CLOCK OUTPUT CHARACTERISTICS - non-PCIe | ||||||
VOH | Output voltage high | Output swing programmed to 800 mV. f0 = 156.25 MHz or 312.5 MHz | 720 | 880 | mV | |
VOL | Output voltage low | –120 | 120 | mV | ||
VOH | Output voltage high | Output swing programmed to 900 mV. f0 = 156.25 MHz or 312.5 MHz | 780 | 980 | mV | |
VOL | Output voltage low | –120 | 120 | mV | ||
tR, tF | Rise/fall time on single-ended waveform, 20% to 80% | Output swing programmed to 800 mV. Fastest slew rate. f0 = 156.25 MHz or 312.5 MHz | 340 | ps | ||
Output swing programmed to 900 mV. Fastest slew rate. f0 = 156.25 MHz or 312.5 MHz | 370 | ps | ||||
DCD | Duty cycle distortion | Input duty cycle = 50% | –1 | 1 | % | |
SKEW AND DELAY CHARACTERISTICS | ||||||
tskew | Output-to-output skew | Same bank | 50 | ps | ||
Regardless of banks | 50 | ps | ||||
Part-to-part skew | 330 | ps | ||||
tPD | Input-to-output delay | 1 | ns | |||
ΔtPD | Input-to-output delay variation | Single device over temperature and voltage | 1.7 | ps/℃ | ||
FREQUENCY AND TIMING CHARACTERISTICS | ||||||
f0 | Operating frequency | Automatic Output Disable functionality is disabled | 1 | 400 | MHz | |
Automatic Output Disable functionality is enabled | 25 | 400 | MHz | |||
tstartup | Startup time | Cold start. Measured from VDD valid (90% of final VDD) to output clock stable(3). Input clock is provided before VDD is valid. PWRGD_PWRDN# pin is tied to VDD. f0 ≥ 100 MHz | 0.4 | ms | ||
Cold start. Measured from VDD valid (90% of final VDD) to output clock stable(3). Input clock is provided before VDD is valid. PWRGD_PWRDN# pin is tied to VDD. f0 < 100 MHz | 0.8 | ms | ||||
tstable | Clock stabilization time | VDD is stable. Measured from PWRGD assertion(4) to output clock stable. f0 ≥ 100 MHz(3) | 0.4 | ms | ||
VDD is stable. Measured from PWRGD assertion(4) to output clock stable. f0 < 100 MHz(3) | 0.8 | ms | ||||
tPD# | Powerdown deassertion time | Measured from PWRDN# deassertion(4) to output clock stable. f0 ≥ 100 MHz(3) | 0.15 | ms | ||
Measured from PWRDN# deassertion(4) to output clock stable. f0 < 100 MHz(3) | 0.5 | ms | ||||
tOE | Output enable/disable time | Time elapsed from OE assertion/deassertion(4) to output clock starts/stops | 4 | 10 | clk | |
tLOS-assert | LOS# assertion time | Time elapsed from loss of input clock to LOS# assertion. f0 < 100 MHz | 120 | ns | ||
Time elapsed from loss of input clock to LOS# assertion. f0 ≥ 100 MHz | 120 | ns | ||||
tLOS-deassert | LOS# deassertion time | Time elapsed from presence of input clock to LOS# deassertion. f0 < 100 MHz | 340 | ns | ||
Time elapsed from presence of input clock to LOS# deassertion. f0 ≥ 100 MHz | 105 | ns | ||||
tAOD | Automatic output disable time | Time elapsed from LOS# assertion to output disable (both outputs are low/low). f0 < 100 MHz | 0.07 | ns | ||
Time elapsed from LOS# assertion to output disable (both outputs are low/low), f0 ≥ 100 MHz | 0.07 | ns | ||||
tAOE | Automatic output enable time | Time elapsed from LOS# deassertion to output clock stable. f0 < 100 MHz(3) | 115 | ns | ||
Time elapsed from LOS# deassertion to output clock stable, f0 ≥ 100 MHz(3) | 22 | ns | ||||
tswitch | Switch time | Switch between two 100MHz input clocks (MUX only) | 70 | ns | ||
JITTER CHARACTERISTICS | ||||||
JPCIe1-CC | PCIe Gen 1 CC jitter | Single clock input. Input slew rate ≥ 3.5 V/ns. Differential input swing ≥ 1600 mV | 442.5 | fs | ||
JPCIe2-CC | PCIe Gen 2 CC jitter | 39 | fs | |||
JPCIe3-CC | PCIe Gen 3 CC jitter | 12.3 | fs | |||
JPCIe4-CC | PCIe Gen 4 CC jitter | 12.3 | fs | |||
JPCIe5-CC | PCIe Gen 5 CC jitter | 4.9 | fs | |||
JPCIe6-CC | PCIe Gen 6 CC jitter | 3 | fs | |||
JPCIe2-IR | PCIe Gen 2 IR jitter | 33.8 | fs | |||
JPCIe3-IR | PCIe Gen 3 IR jitter | 14.1 | fs | |||
JPCIe4-IR | PCIe Gen 4 IR jitter | 14.5 | fs | |||
JPCIe5-IR | PCIe Gen 5 IR jitter | 3.9 | fs | |||
JPCIe6-IR | PCIe Gen 6 IR jitter | 3 | fs | |||
JPCIe1-CC | PCIe Gen 1 CC jitter | Single clock input. Input slew rate ≥ 1.5 V/ns. Differential input swing ≥ 800 mV | 583.2 | fs | ||
JPCIe2-CC | PCIe Gen 2 CC jitter | 51.3 | fs | |||
JPCIe3-CC | PCIe Gen 3 CC jitter | 16 | fs | |||
JPCIe4-CC | PCIe Gen 4 CC jitter | 16 | fs | |||
JPCIe5-CC | PCIe Gen 5 CC jitter | 6.4 | fs | |||
JPCIe6-CC | PCIe Gen 6 CC jitter | 3.9 | fs | |||
JPCIe2-IR | PCIe Gen 2 IR jitter | 41.9 | fs | |||
JPCIe3-IR | PCIe Gen 3 IR jitter | 18.3 | fs | |||
JPCIe4-IR | PCIe Gen 4 IR jitter | 18.9 | fs | |||
JPCIe5-IR | PCIe Gen 5 IR jitter | 5.1 | fs | |||
JPCIe6-IR | PCIe Gen 6 IR jitter | 3.8 | fs | |||
JPCIe1-CC | PCIe Gen 1 CC jitter | Both inputs (for MUX only) have running clocks. CLK_SEL pin = low (CLKIN0 = 100MHz, CLKIN1 = 99.75MHz), mid (CLKIN0 = 100MHz, CLKIN1 = 99.75MHz) or high (CLKIN0 = 99.7MHz, CLKIN1 = 100MHz). Input slew rate ≥ 3.5 V/ns. Differential input swing ≥ 1600 mV | 255.3 | 517.5 | fs | |
JPCIe2-CC | PCIe Gen 2 CC jitter | 30 | 45.3 | fs | ||
JPCIe3-CC | PCIe Gen 3 CC jitter | 8.3 | 13.7 | fs | ||
JPCIe4-CC | PCIe Gen 4 CC jitter | 8.3 | 13.7 | fs | ||
JPCIe5-CC | PCIe Gen 5 CC jitter | 2.9 | 5.5 | fs | ||
JPCIe6-CC | PCIe Gen 6 CC jitter | 2 | 3.5 | fs | ||
JPCIe2-IR | PCIe Gen 2 IR jitter | 31.9 | 48.5 | fs | ||
JPCIe3-IR | PCIe Gen 3 IR jitter | 8.8 | 21.7 | fs | ||
JPCIe4-IR | PCIe Gen 4 IR jitter | 8.8 | 21.7 | fs | ||
JPCIe5-IR | PCIe Gen 5 IR jitter | 3.4 | 6.7 | fs | ||
JPCIe6-IR | PCIe Gen 6 IR jitter | 2.8 | 4.7 | fs | ||
JPCIe1-CC | PCIe Gen 1 CC jitter | Both inputs (for MUX only) have running clocks. CLK_SEL pin = low (CLKIN0 = 100MHz, CLKIN1 = 99.75MHz), mid (CLKIN0 = 100MHz, CLKIN1 = 99.75MHz) or high (CLKIN0 = 99.7MHz, CLKIN1 = 100MHz). Crosstalk included. Input slew rate ≥ 1.5 V/ns. Differential input swing ≥ 800 mV | 388.6 | 669.5 | fs | |
JPCIe2-CC | PCIe Gen 2 CC jitter | 35.4 | 57 | fs | ||
JPCIe3-CC | PCIe Gen 3 CC jitter | 10.1 | 17.1 | fs | ||
JPCIe4-CC | PCIe Gen 4 CC jitter | 10.1 | 17.1 | fs | ||
JPCIe5-CC | PCIe Gen 5 CC jitter | 3.7 | 7.4 | fs | ||
JPCIe6-CC | PCIe Gen 6 CC jitter | 2.4 | 4.4 | fs | ||
JPCIe2-IR | PCIe Gen 2 IR jitter | 35.4 | 57 | fs | ||
JPCIe3-IR | PCIe Gen 3 IR jitter | 9.8 | 24 | fs | ||
JPCIe4-IR | PCIe Gen 4 IR jitter | 9.9 | 24 | fs | ||
JPCIe5-IR | PCIe Gen 5 IR jitter | 4.3 | 8.6 | fs | ||
JPCIe6-IR | PCIe Gen 6 IR jitter | 3.3 | 6 | fs | ||
JDB2000QL | DB2000QL filter | Input slew rate ≥ 1.5 V/ns. Differential input swing ≥ 800 mV(6) | 8.7 | 11.5 | fs | |
Input slew rate ≥ 3.5 V/ns. Differential input swing ≥ 1600 mV(6) | 6.5 | 9 | fs | |||
JRMS-additive | Additive 12 kHz to 20 MHz RMS jitter | f = 100 MHz, slew rate ≥ 3.5 V/ns | 27.3 | 37.5 | fs | |
f = 100 MHz, slew rate ≥ 1.5 V/ns | 37.4 | 48.5 | fs | |||
Additive 12 kHz to 20 MHz RMS jitter | f = 156.25 MHz, slew rate ≥ 3.5 V/ns | 21.9 | 31 | fs | ||
f = 156.25 MHz, slew rate ≥ 1.5 V/ns | 29.4 | 38.5 | fs | |||
Additive 12 kHz to 70 MHz RMS jitter | f = 156.25 MHz, slew rate ≥ 3.5 V/ns | 35.1 | 48.5 | fs | ||
f = 156.25 MHz, slew rate ≥ 1.5 V/ns | 47.1 | 60.5 | fs | |||
Additive 12 kHz to 20 MHz RMS jitter | f = 312.5 MHz, slew rate ≥ 3.5 V/ns | 19.3 | 28 | fs | ||
f = 312.5 MHz, slew rate ≥ 1.5 V/ns | 27.4 | 39.5 | fs | |||
Additive 12 kHz to 70 MHz RMS jitter | f = 312.5 MHz, slew rate ≥ 3.5 V/ns | 29.5 | 41.5 | fs | ||
f = 312.5 MHz, slew rate ≥ 1.5 V/ns | 40.7 | 58 | fs | |||
SUPPLY CURRENT CHARACTERISTICS | ||||||
IDD,total | LMKDB1102 total supply current | All outputs running, f0 = 100 MHz | 41 | mA | ||
IDD,total | LMKDB1202 total supply current | All outputs running, f0 = 100 MHz | 41 | mA | ||
IDD,total | LMKDB1104 total supply current | All outputs running, f0 = 100 MHz | 54 | mA | ||
IDD,total | LMKDB1204 total supply current | All outputs running, f0 = 100 MHz | 54 | mA | ||
IDD,total | LMKDB1108 total supply current | All outputs running, f0 = 100 MHz | 85.7 | mA | ||
IDD,total | LMKDB1120 total supply current | All outputs running, f0 = 100 MHz | 162 | mA | ||
IDD,core | LMKDB1102 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 25.5 | mA | ||
IDD,core | LMKDB1202 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 25.5 | mA | ||
IDD,core | LMKDB1104 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 25.5 | mA | ||
IDD,core | LMKDB1204 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 25.5 | mA | ||
IDD,core | LMKDB1108 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 36.3 | mA | ||
IDD,core | LMKDB1120 core supply current | Pin PWRGD/PWRDN# = high, all outputs disabled | 37.9 | mA | ||
IDDO | Output supply current per output | f0 = 100 MHz | 6.4 | mA | ||
f0 = 400 MHz | 9.2 | mA | ||||
IPD | LMKDB1102, LMKDB1202, LMKDB1104, LMKDB1204, LMKDB1108 and LMKDB1120 power down current | Pin PWRGD/PWRDN# = low | 5.6 | mA | ||
PSNR CHARACTERISTICS | ||||||
PSNR | Power Supply Noise Rejection, VDD = 3.3 V(5) | 10 kHz noise ripple | –93 | dBc | ||
50 kHz noise ripple | –91 | dBc | ||||
100 kHz noise ripple | –91 | dBc | ||||
500 kHz noise ripple | –95 | dBc | ||||
1 MHz noise ripple | –96 | dBc | ||||
5 MHz noise ripple | –111 | dBc | ||||
10 MHz noise ripple | –99 | dBc | ||||
Power Supply Noise Rejection, VDD = 1.8 V(5) | 10 kHz noise ripple | –85 | dBc | |||
50 kHz noise ripple | –89 | dBc | ||||
100 kHz noise ripple | –91 | dBc | ||||
500 kHz noise ripple | –93 | dBc | ||||
1 MHz noise ripple | –94 | dBc | ||||
5 MHz noise ripple | –109 | dBc | ||||
10 MHz noise ripple | –97 | dBc | ||||
I/O CHARACTERISTICS | ||||||
VIH | Input voltage high | 2-level logic input, VDD = 3.3 V ± 10% | 2 | VDD + 0.3 | V | |
VIL | Input voltage low | –0.3 | 0.8 | V | ||
VIH | Input voltage high | 3-level logic input, VDD = 3.3 V ± 10% | 2.4 | VDD + 0.3 | V | |
VIM | Input voltage mid | 1.2 | 1.8 | V | ||
VIL | Input voltage low | –0.3 | 0.8 | V | ||
VIH | Input voltage high | 2-level logic input, VDD = 1.8 V ± 5% | 1.3 | VDD + 0.3 | V | |
VIL | Input voltage low | –0.3 | 0.4 | V | ||
VIH | Input voltage high | 3-level logic input, VDD = 1.8 V ± 5% | 1.3 | VDD + 0.3 | V | |
VIM | Input voltage mid | 0.65 | 0.95 | V | ||
VIL | Input voltage low | –0.3 | 0.4 | V | ||
VOH | Output high voltage | SBI_OUT, IOH = -2 mA | 2.4 | VDD + 0.3 | V | |
VOL | Output low voltage | SBI_OUT, IOL = 2 mA | 0.4 | V | ||
IIN | Input leakage current | CLKINx_P | –40 | 40 | µA | |
CLKINx_N | –40 | 40 | µA | |||
single-ended inputs with internal pulldown | –30 | 30 | µA | |||
single-ended inputs without internal pulldown | –5 | 5 | µA | |||
3-level logic input | –30 | 30 | µA | |||
RPU,PD | Internal pullup/pulldown resistor for single-ended inputs | 120 | kΩ | |||
SMBUS ELECTRICAL CHARACTERISTICS | ||||||
VIH | SMB_CLK, SMB_DATA input high voltage | 0.8 × VDD | V | |||
VIL | SMB_CLK, SMB_DATA input low voltage | 0.3 × VDD | V | |||
VHYS | Hysteresis of Schmitt Trigger Inputs | 0.05 × VDD | V | |||
VOL | SMB_DATA output low voltage | IOL = 4 mA | 0.4 | V | ||
ILEAK | SMB_CLK, SMB_DATA input leakage | –10 | 10 | µA | ||
CPIN | SMB_CLK, SMB_DATA pin capacitance | 10 | pF |