SNAS855D November 2023 – June 2024 LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
See Note 1 and 2 in Graph Notes table | ||
NOTE | ||||
---|---|---|---|---|
(1) | The typical RMS jitter values in the plots show the total output RMS jitter (JOUT) for each frequency and the source clock RMS jitter (JSOURCE). From these values, the Additive RMS Jitter can be calculated as: JADD = SQRT(JOUT2 – JSOURCE2). | |||
(2) | JADD at 156.25MHz = SQRT(33.92- 25.82) = 22.0fs |