SNAS855D November 2023 – June 2024 LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
In SMBus mode, LMKDB11xx device SMBus registers can be written and read through SMBus pins. Pin SADR1 and SADR0 set the SMBus address.
SADR1 | SADR0 | 8-Bit SMBus Address (R/W Bit = 0) |
---|---|---|
Low | Low | 0xD8 |
Low | Float | 0xDA |
Low | High | 0xDE |
Float | Low | 0xC2 |
Float | Float | 0xC4 |
Float | High | 0xC6 |
High | Low | 0xCA |
High | Float | 0xCC |
High | High | 0xCE |
BIT | DESCRIPTION |
---|---|
7 | 0 = Block Read or Block Write operation 1 = Byte Read or Byte Write operation |
(6:0) | Register address for Byte operations, or starting register address for Block, operations |