SNAS855D November 2023 – June 2024 LMKDB1108 , LMKDB1120 , LMKDB1204
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
tPERIOD | Clock period | 40 | – | ns |
tSETUP | SHFT setup to SBI_CLK rising edge | 10 | – | ns |
tDSU | SBI_IN data setup to SBI_CLK rising edge | 5 | – | ns |
tDHOLD | SBI_IN data hold after SBI_CLK rising edge | 2 | – | ns |
tDOUT | SBI_CLK rising edge to SBI_OUT data valid | 2 | – | ns |
tLD | CLK rising edge to LD# falling edge | 10 | – | ns |
tOE | Delay from LD# falling edge to output enable/disable taking effect | 4 | 10 | clocks |
tSLEW | SBI_CLK 20% to 80% slew rate | 0.7 | 4 | V/ns |