(For VS = 5 V, Typical Unless Otherwise Noted)
The LMP201x series are the first members of TI's new LMP™ precision amplifier family. The LMP201x series offers unprecedented accuracy and stability in space-saving miniature packaging, offered at an affordable price. This device utilizes patented auto-zero techniques to measure and continually correct the input offset error voltage. The result is an amplifier which is ultra-stable over time and temperature. It has excellent CMRR and PSRR ratings, and does not exhibit the familiar 1/f voltage and current noise increase that plagues traditional amplifiers. The combination of the LMP201x characteristics makes it a good choice for transducer amplifiers, high gain configurations, ADC buffer amplifiers, DAC I-V conversion, and any other 2.7-V to 5-V application requiring precision and long term stability.
Other useful benefits of the LMP201x are rail-to-rail output, a low supply current of 930 µA, and wide gain-bandwidth product of 3 MHz. These versatile features found in the LMP201x provide high performance and ease of use.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMP2011 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23 (5) | 2.90 mm × 1.60 mm | |
LMP2012 | SOIC (8) | 4.90 mm × 3.91 mm |
VSSOP (8) | 3.00 mm × 3.00 mm |
Changes from K Revision (March 2013) to L Revision
Changes from J Revision (March 2013) to K Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | NO. | |||||
DBV | D | |||||
-IN | 4 | 3 | O | Inverting input | ||
+IN | 3 | 2 | I | Non-Inverting input | ||
N/C | - | 1 | - | No Internal Connection | ||
N/C | - | 5 | - | No Internal Connection | ||
N/C | - | 8 | - | No Internal Connection | ||
OUT | 1 | 6 | I | Output | ||
V- | 2 | 4 | P | Negative (lowest) power supply | ||
V+ | 5 | 7 | P | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
D, DGK | |||||
–IN A | 2 | I | Inverting input, channel A | ||
+IN A | 3 | I | Non-Inverting input, channel A | ||
–IN B | 6 | I | Inverting input, channel B | ||
+IN B | 5 | I | Non-Inverting input, channel B | ||
OUT A | 1 | O | Output, channel A | ||
OUT B | 7 | O | Output, channel B | ||
V– | 4 | P | Negative (lowest) power supply | ||
V+ | 8 | P | Positive (highest) power supply |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply Voltage | 5.8 | V | ||
Common-Mode Input Voltage | (V-) - 0.3 | (V+) + 0.3 | V | |
Lead Temperature (soldering 10 sec.) | 300 | °C | ||
Differential Input Voltage | ±Supply Voltage | |||
Current at Input Pin | 30 | 30 | mA | |
Current at Output Pin | 30 | 30 | mA | |
Current at Power Supply Pin | 50 | 30 | mA | |
Storage Temperature | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Machine model | ±200 |
MIN | MAX | UNIT | |
---|---|---|---|
Supply Voltage | 2.7 | 5.25 | V |
Operating Temperature Range | −40 | 125 | °C |
THERMAL METRIC(1) | LMP2011 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DBV (SOT-23) | |||
8 PINS | 5 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 119 | 164 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 66 | 116 | °C/W |
RθJB | Junction-to-board thermal resistance | 60 | 28 | °C/W |
ψJT | Junction-to-top characterization parameter | 17 | 13 | °C/W |
ψJB | Junction-to-board characterization parameter | 59 | 27 | °C/W |
THERMAL METRIC(1) | LMP2012 | UNIT | ||
---|---|---|---|---|
D (SOIC) | DGK (VSSOP) | |||
8 PINS | 8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 110 | 157 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 50 | 51 | °C/W |
RθJB | Junction-to-board thermal resistance | 52 | 77 | °C/W |
ψJT | Junction-to-top characterization parameter | 8 | 5 | °C/W |
ψJB | Junction-to-board characterization parameter | 51 | 75 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage (LMP2011 only) |
TJ = 25°C | 0.8 | 25 | μV | ||
The temperature extremes | 60 | ||||||
Input Offset Voltage (LMP2012 only) |
TJ = 25°C | 0.8 | 36 | ||||
The temperature extremes | 60 | ||||||
Offset Calibration Time | TJ = 25°C | 0.5 | 10 | ms | |||
The temperature extremes | 12 | ||||||
TCVOS | Input Offset Voltage | 0.015 | μV/°C | ||||
Long-Term Offset Drift | 0.006 | μV/month | |||||
Lifetime VOS Drift | 2.5 | μV | |||||
IIN | Input Current | -3 | pA | ||||
IOS | Input Offset Current | 6 | pA | ||||
RIND | Input Differential Resistance | 9 | MΩ | ||||
CMRR | Common Mode Rejection Ratio | −0.3 ≤ VCM ≤ 0.9 V, 0 ≤ VCM ≤ 0.9 V |
TJ = 25°C | 95 | 130 | dB | |
The temperature extremes | 90 | ||||||
PSRR | Power Supply Rejection Ratio | TJ = 25°C | 95 | 120 | dB | ||
The temperature extremes | 90 | ||||||
AVOL | Open Loop Voltage Gain | RL = 10 kΩ | TJ = 25°C | 95 | 130 | dB | |
The temperature extremes | 90 | ||||||
RL = 2 kΩ | TJ = 25°C | 90 | 124 | ||||
The temperature extremes | 85 | ||||||
VO | Output Swing (LMP2011 only) |
RL = 10 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.665 | 2.68 | V | |
The temperature extremes | 2.655 | ||||||
TJ = 25°C | 0.033 | 0.060 | |||||
The temperature extremes | 0.075 | ||||||
RL = 2 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.630 | 2.65 | V | |||
The temperature extremes | 2.615 | ||||||
TJ = 25°C | 0.061 | 0.085 | |||||
The temperature extremes | 0.105 | ||||||
Output Swing (LMP2012 only) |
RL = 10 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.64 | 2.68 | V | ||
The temperature extremes | 2.63 | ||||||
TJ = 25°C | 0.033 | 0.060 | |||||
The temperature extremes | 0.075 | ||||||
RL = 2 kΩ to 1.35 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 2.615 | 2.65 | V | |||
The temperature extremes | 2.6 | ||||||
TJ = 25°C | 0.061 | 0.085 | |||||
The temperature extremes | 0.105 | ||||||
IO | Output Current | Sourcing, VO = 0 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 5 | 12 | mA | |
The temperature extremes | 3 | ||||||
VIN(diff) = ±0.5 V, Sinking, VO = 5 V |
TJ = 25°C | 5 | 18 | ||||
The temperature extremes | 3 | ||||||
IS | Supply Current per Channel | TJ = 25°C | 0.919 | 1.20 | mA | ||
The temperature extremes | 1.50 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
GBW | Gain-Bandwidth Product | 3 | MHz | ||||
SR | Slew Rate | 4 | V/μs | ||||
θ m | Phase Margin | 60 | Deg | ||||
Gm | Gain Margin | −14 | dB | ||||
en | Input-Referred Voltage Noise | 35 | nV/√Hz | ||||
enp-p | Input-Referred Voltage Noise | RS = 100 Ω, DC to 10 Hz | 850 | nVpp | |||
trec | Input Overload Recovery Time | 50 | ms |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage (LMP2011 only) |
TJ = 25°C | 0.12 | 25 | μV | ||
The temperature extremes | 60 | ||||||
Input Offset Voltage (LMP2012 only) |
TJ = 25°C | 0.12 | 36 | ||||
The temperature extremes | 60 | ||||||
Offset Calibration Time | TJ = 25°C | 0.5 | 10 | ms | |||
The temperature extremes | 12 | ||||||
TCVOS | Input Offset Voltage | 0.015 | μV/°C | ||||
Long-Term Offset Drift | 0.006 | μV/month | |||||
Lifetime VOS Drift | 2.5 | μV | |||||
IIN | Input Current | -3 | pA | ||||
IOS | Input Offset Current | 6 | pA | ||||
RIND | Input Differential Resistance | 9 | MΩ | ||||
CMRR | Common Mode Rejection Ratio | −0.3 ≤ VCM ≤ 3.2, 0 ≤ VCM ≤ 3.2 |
TJ = 25°C | 100 | 130 | dB | |
The temperature extremes | 90 | ||||||
PSRR | Power Supply Rejection Ratio | TJ = 25°C | 95 | 120 | dB | ||
The temperature extremes | 90 | ||||||
AVOL | Open Loop Voltage Gain | RL = 10 kΩ | TJ = 25°C | 105 | 130 | dB | |
The temperature extremes | 100 | ||||||
RL = 2 kΩ | TJ = 25°C | 95 | 132 | ||||
The temperature extremes | 90 | ||||||
VO | Output Swing (LMP2011 only) |
RL = 10 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.96 | 4.978 | V | |
The temperature extremes | 4.95 | ||||||
TJ = 25°C | 0.040 | 0.070 | |||||
The temperature extremes | 0.085 | ||||||
RL = 2 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.895 | 4.919 | V | |||
The temperature extremes | 4.875 | ||||||
TJ = 25°C | 0.091 | 0.115 | |||||
The temperature extremes | 0.140 | ||||||
Output Swing (LMP2012 only) |
RL = 10 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.92 | 4.978 | V | ||
The temperature extremes | 4.91 | ||||||
TJ = 25°C | 0.040 | 0.080 | |||||
The temperature extremes | 0.095 | ||||||
RL = 2 kΩ to 2.5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 4.875 | 4.919 | V | |||
The temperature extremes | 4.855 | ||||||
TJ = 25°C | 0.0.91 | 0.125 | |||||
The temperature extremes | 0.150 | ||||||
IO | Output Current | Sourcing, VO = 0 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 8 | 15 | mA | |
The temperature extremes | 6 | ||||||
Sinking, VO = 5 V, VIN(diff) = ±0.5 V |
TJ = 25°C | 8 | 17 | ||||
The temperature extremes | 6 | ||||||
IS | Supply Current per Channel | TJ = 25°C | 0.930 | 1.20 | mA | ||
The temperature extremes | 1.50 |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | ||
---|---|---|---|---|---|---|---|
GBW | Gain-Bandwidth Product | 3 | MHz | ||||
SR | Slew Rate | 4 | V/μs | ||||
θ m | Phase Margin | 60 | deg | ||||
Gm | Gain Margin | −15 | dB | ||||
en | Input-Referred Voltage Noise | 35 | nV/√Hz | ||||
enp-p | Input-Referred Voltage Noise | RS = 100 Ω, DC to 10 Hz | 850 | nVpp | |||
trec | Input Overload Recovery Time | 50 | ms |