Refer to the PDF data sheet for device specific package drawings
The LMP7704-SP is a precision amplifier with low input bias, low offset voltage, 2.5MHz gain bandwidth product, and a wide supply voltage. The device is radiation hardened and operates in the military temperature range of −55°C to +125°C.
The high dc precision of this amplifier, specifically the low offset voltage of ±60µV and ultra-low input bias of ±500fA, makes this device an excellent choice for interfacing with precision sensors with high output impedances. This amplifier can be configured for transducer, bridge, strain gauge, and transimpedance amplification.
PART NUMBER | PACKAGE(1) | BODY SIZE(2) |
---|---|---|
5962R1920601VXC, Flight Model (QMLV), RHA to 100-krad |
CFP (14) | 9.73mm × 6.47mm |
LMP7704HBH/EM, Engineering Model(3) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN A+ | 3 | Input | Noninverting input for amplifier A |
IN A– | 2 | Input | Inverting input for amplifier A |
IN B+ | 5 | Input | Noninverting input for amplifier B |
IN B– | 6 | Input | Inverting input for amplifier B |
IN C+ | 10 | Input | Noninverting input for amplifier C |
IN C– | 9 | Input | Inverting input for amplifier C |
IN D+ | 12 | Input | Noninverting input for amplifier D |
IN D– | 13 | Input | Inverting input for amplifier D |
OUT A | 1 | Output | Output for amplifier A |
OUT B | 7 | Output | Output for amplifier B |
OUT C | 8 | Output | Output for amplifier C |
OUT D | 14 | Output | Output for amplifier D |
V+ | 4 | Power | Positive supply |
V– | 11 | Power | Negative supply |
PAD | — | — | Backside thermal pad, internally shorted to LID. Thermally connected to the device substrate, but electrically high-impedance to the substrate. Connect the pad to V– to reduce parasitic capacitance and leakage paths. |
LID | — | — | Topside metal lid, internally shorted to PAD. |