SNOSDB6D December 2020 – October 2024 LMP7704-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Engineering evaluation or engineering model (EM) devices are available for order and are identified by the /EM in the orderable device name (see the Device Information table on the front page of this data sheet). These devices meet the performance specifications of the data sheet at room temperature only, and have not received the full space production flow or testing. Engineering samples can be QCI rejects that failed tests but that do not impact the performance at room temperature, such as radiation or reliability testing.